• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
OZDM 16P1901

제품번호: 10123266

Product group
  • Diffuse contrast sensors
Housing
  • 15,4 mm x 50 mm
  • metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP / analog 4 ... 20 mA
  • Cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 67
문의
OZDM 16P1901/S14

제품번호: 10119432

Product group
  • Diffuse contrast sensors
Housing
  • 15,4 mm x 50 mm
  • metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP / analog 4 ... 20 mA
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로