• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Beam type

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
OC60.CC-DLMT.7AF

제품번호: 11224598

Product group
  • Diffuse contrast sensors
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • Push-pull
  • Analog 0 ... 5 VDC, 2,2 V on white target 90% ± 10%
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
문의
OC60.CC-DLMT.7AF/E030

제품번호: 11224599

Product group
  • Diffuse contrast sensors
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • Push-pull
  • Analog 0 ... 5 VDC, 2,2 V on white target 90% ± 10%
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
문의
OC60D.CC-NW1B.7AF

제품번호: 11224548

Product group
  • Diffuse contrast sensors
  • Display
  • Optional color mode
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • NPN
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
문의
OC60D.CC-PW1B.7AF

제품번호: 11224547

Product group
  • Diffuse contrast sensors
  • Display
  • Optional color mode
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
문의
OC60J.CC-PW1B.7AF

제품번호: 11224600

Product group
  • Diffuse contrast sensors
  • Low jitter
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
문의
OC60J.CC-PW1B.7AF/E030

제품번호: 11224602

Product group
  • Diffuse contrast sensors
  • Low jitter
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로