• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Fork width Sb

Obwód wyjściowy

Object size

Adjustability

영상 상품명 Product group Housing Sensing distance max. Features
OG050L.R-GW1O.7WL

제품번호: 11229518

Product group
  • Angle sensors
Housing
  • 75 mm x 75 mm
  • metal
Sensing distance max.
  • 60 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG080L.R-GW1O.7WL

제품번호: 11229519

Product group
  • Angle sensors
Housing
  • 105 mm x 105 mm
  • metal
Sensing distance max.
  • 100 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG120L.R-GW1O.7WL

제품번호: 11229520

Product group
  • Angle sensors
Housing
  • 150 mm x 150 mm
  • metal
Sensing distance max.
  • 158,4 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로