• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Fork width Sb

Light source

Laser class

Connection types

Output circuit

Type

Housing version

Protection class/approvals

Object size

Adjustability

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
OG010U.I-GW1O.7WL

제품번호: 11229444

Product group
  • Fork sensors
Housing
  • 25 mm x 45 mm
  • metal
Sensing distance max.
  • 10 mm
Features
  • Pulsed infrared diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG020U.R-GW1O.7WL

제품번호: 11229488

Product group
  • Fork sensors
Housing
  • 40 mm x 50 mm
  • metal
Sensing distance max.
  • 20 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG030U.L-GW1O.7WL

제품번호: 11229521

Product group
  • Fork sensors
Housing
  • 50 mm x 60 mm
  • metal
Sensing distance max.
  • 30 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG030U.R-GW1O.7VL

제품번호: 11229514

Product group
  • Fork sensors
Housing
  • 50 mm x 60 mm
  • stainless steel
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG030U.R-GW1O.7WL

제품번호: 11229489

Product group
  • Fork sensors
Housing
  • 50 mm x 60 mm
  • metal
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG050L.R-GW1O.7WL

제품번호: 11229518

Product group
  • Angle sensors
Housing
  • 75 mm x 75 mm
  • metal
Sensing distance max.
  • 60 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG050U.L-GW1O.7WL

제품번호: 11229522

Product group
  • Fork sensors
Housing
  • 70 mm x 80 mm
  • metal
Sensing distance max.
  • 50 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG050U.R-GW1O.7VL

제품번호: 11229515

Product group
  • Fork sensors
Housing
  • 70 mm x 80 mm
  • stainless steel
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG050U.R-GW1O.7WL

제품번호: 11229510

Product group
  • Fork sensors
Housing
  • 70 mm x 80 mm
  • metal
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG080L.R-GW1O.7WL

제품번호: 11229519

Product group
  • Angle sensors
Housing
  • 105 mm x 105 mm
  • metal
Sensing distance max.
  • 100 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG080U.L-GW1O.7WL

제품번호: 11229523

Product group
  • Fork sensors
Housing
  • 100 mm x 80 mm
  • metal
Sensing distance max.
  • 80 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG080U.R-GW1O.7VL

제품번호: 11229516

Product group
  • Fork sensors
Housing
  • 100 mm x 80 mm
  • stainless steel
Sensing distance max.
  • 80 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG080U.R-GW1O.7WL

제품번호: 11229511

Product group
  • Fork sensors
Housing
  • 100 mm x 80 mm
  • metal
Sensing distance max.
  • 80 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG120L.R-GW1O.7WL

제품번호: 11229520

Product group
  • Angle sensors
Housing
  • 150 mm x 150 mm
  • metal
Sensing distance max.
  • 158,4 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG120U.L-GW1O.7WL

제품번호: 11229524

Product group
  • Fork sensors
Housing
  • 144 mm x 90 mm
  • metal
Sensing distance max.
  • 120 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG120U.R-GW1O.7VL

제품번호: 11229517

Product group
  • Fork sensors
Housing
  • 144 mm x 90 mm
  • stainless steel
Sensing distance max.
  • 120 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG120U.R-GW1O.7WL

제품번호: 11229512

Product group
  • Fork sensors
Housing
  • 144 mm x 90 mm
  • metal
Sensing distance max.
  • 120 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의
OG170U.R-GW1O.7WL

제품번호: 11229513

Product group
  • Fork sensors
Housing
  • 194 mm x 140 mm
  • metal
Sensing distance max.
  • 170 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로