• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Nadajnik / odbiornik

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
FZAM 18N1150

제품번호: 10129020

Product group
  • Diffuse sensors with intensity difference
Housing
  • 18 mm x 50 mm
  • metal
Sensing distance max.
  • 60 … 430 mm
Features
  • Pulsed infrared diode
  • NPN
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
문의
FZAM 18N1150/S14

제품번호: 10129021

Product group
  • Diffuse sensors with intensity difference
Housing
  • 18 mm x 60 mm
  • metal
Sensing distance max.
  • 60 … 430 mm
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
문의
FZAM 18N1155

제품번호: 10129023

Product group
  • Diffuse sensors with intensity difference
Housing
  • 18 mm x 50 mm
  • metal
Sensing distance max.
  • 20 … 150 mm
Features
  • Pulsed infrared diode
  • NPN
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
문의
FZAM 18N6460

제품번호: 10128874

Product group
  • Diffuse sensors with intensity difference
Housing
  • 18 mm x 50 mm
  • metal
Sensing distance max.
  • 60 … 430 mm
Features
  • Pulsed infrared diode
  • NPN
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
문의
FZAM 18N6460/S14

제품번호: 10128875

Product group
  • Diffuse sensors with intensity difference
Housing
  • 18 mm x 60 mm
  • metal
Sensing distance max.
  • 60 … 430 mm
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
문의
FZAM 18P1150

제품번호: 10127712

Product group
  • Diffuse sensors with intensity difference
Housing
  • 18 mm x 50 mm
  • metal
Sensing distance max.
  • 60 … 430 mm
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
문의
FZAM 18P1150/S14

제품번호: 10128111

Product group
  • Diffuse sensors with intensity difference
Housing
  • 18 mm x 60 mm
  • metal
Sensing distance max.
  • 60 … 430 mm
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
문의
FZAM 18P1155

제품번호: 10127711

Product group
  • Diffuse sensors with intensity difference
Housing
  • 18 mm x 50 mm
  • metal
Sensing distance max.
  • 20 … 150 mm
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
문의
FZAM 18P6460

제품번호: 10128118

Product group
  • Diffuse sensors with intensity difference
Housing
  • 18 mm x 50 mm
  • metal
Sensing distance max.
  • 60 … 430 mm
Features
  • Pulsed infrared diode
  • PNP
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
문의
FZAM 18P6460/S14

제품번호: 10127710

Product group
  • Diffuse sensors with intensity difference
Housing
  • 18 mm x 60 mm
  • metal
Sensing distance max.
  • 60 … 430 mm
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
문의
OR18.EI-NW1P.71O

제품번호: 11157814

Product group
  • Through beam sensors
  • Receiver
Housing
  • 18 mm x 67,2 mm
  • plastic
Sensing distance max.
  • 13 m
Features
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
문의
OR18.EI-NW1Z.71CV

제품번호: 11157815

Product group
  • Through beam sensors
  • Receiver
Housing
  • 18 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 13 m
Features
  • NPN
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
문의
OR18.EI-NW1Z.71OV/0010

제품번호: 11157816

Product group
  • Through beam sensors
  • Receiver
Housing
  • 18 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 13 m
Features
  • NPN
  • Flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
문의
OR18.EI-PW1P.71O

제품번호: 11157811

Product group
  • Through beam sensors
  • Receiver
Housing
  • 18 mm x 67,2 mm
  • plastic
Sensing distance max.
  • 13 m
Features
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
문의
OR18.EI-PW1Z.71CV

제품번호: 11157812

Product group
  • Through beam sensors
  • Receiver
Housing
  • 18 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 13 m
Features
  • PNP
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
문의
OR18.EI-PW1Z.71OV/0010

제품번호: 11157813

Product group
  • Through beam sensors
  • Receiver
Housing
  • 18 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 13 m
Features
  • PNP
  • Flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
문의
OR18.EL-NV1P.7BCV

제품번호: 11157820

Product group
  • Through beam sensors
  • standard
  • Receiver
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • NPN complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
문의
OR18.EL-NV1P.7BO

제품번호: 11157819

Product group
  • Through beam sensors
  • standard
  • Receiver
Housing
  • 18 mm x 81,5 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • NPN complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
문의
OR18.EL-PV1P.7BCV

제품번호: 11157818

Product group
  • Through beam sensors
  • standard
  • Receiver
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • PNP complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
문의
OR18.EL-PV1P.7BO

제품번호: 11157817

Product group
  • Through beam sensors
  • standard
  • Receiver
Housing
  • 18 mm x 81,5 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • PNP complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
문의
OR18.GP-GW1B.7BO

제품번호: 11128094

Product group
  • Diffuse sensors with background suppression
Housing
  • 18 mm x 65 mm
  • metal
Sensing distance max.
  • 45 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
문의
OR18.GP-NV1T.7BO

제품번호: 11129327

Product group
  • Diffuse sensors with background suppression
Housing
  • 18 mm x 65 mm
  • metal
Sensing distance max.
  • 45 … 200 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
문의
OR18.GP-PV1T.7BO

제품번호: 11129323

Product group
  • Diffuse sensors with background suppression
Housing
  • 18 mm x 65 mm
  • metal
Sensing distance max.
  • 45 … 200 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
문의
OR18.GR-NW1P.71O

제품번호: 11157842

Product group
  • Diffuse sensors with background suppression
Housing
  • 18 mm x 71,9 mm
  • plastic
Sensing distance max.
  • 40 … 120 mm
Features
  • Pulsed red LED
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
문의
OR18.GR-PW1P.71O

제품번호: 11157841

Product group
  • Diffuse sensors with background suppression
Housing
  • 18 mm x 71,9 mm
  • plastic
Sensing distance max.
  • 40 … 120 mm
Features
  • Pulsed red LED
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
문의
OR18.GR.F-NW1Z.71CV

제품번호: 11157809

Product group
  • Diffuse sensors with background suppression
  • Fixed focus
Housing
  • 18 mm x 48,3 mm
  • plastic
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • NPN
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
문의
OR18.GR.F-NW1Z.71OV/0010

제품번호: 11157810

Product group
  • Diffuse sensors with background suppression
  • Fixed focus
Housing
  • 18 mm x 48,3 mm
  • plastic
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
문의
OR18.GR.F-PW1Z.71CV

제품번호: 11157807

Product group
  • Diffuse sensors with background suppression
  • Fixed focus
Housing
  • 18 mm x 48,3 mm
  • plastic
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • PNP
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
문의
OR18.GR.F-PW1Z.71OV/0010

제품번호: 11157808

Product group
  • Diffuse sensors with background suppression
  • Fixed focus
Housing
  • 18 mm x 48,3 mm
  • plastic
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • PNP
  • Flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
문의
OR18.RL-NV1P.7BCV

제품번호: 11157787

Product group
  • Retro-reflective sensors
  • standard
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 15 m
Features
  • Pulsed red laser diode
  • NPN complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로