|
|
OR18W.EI-NW1P.9VO
제품번호: 11157854
|
Product group
- Through beam sensors
- washdown
- Receiver
|
Housing
- 18 mm x 67,2 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- NPN
- Connector M12 4 pin
- -25 … 55 °C
- IP 67/69K
|
|
|
|
|
|
OR18W.EI-PW1P.9VO
제품번호: 11157851
|
Product group
- Through beam sensors
- washdown
- Receiver
|
Housing
- 18 mm x 67,2 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- PNP
- Connector M12 4 pin
- -25 … 55 °C
- IP 67/69K
|
|
|
|
|
|
OR18W.GR-NW1P.9VO
제품번호: 11157857
|
Product group
- Diffuse sensors with background suppression
- washdown
|
Housing
- 18 mm x 71,9 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed red LED
- NPN
- Connector M12 4 pin
- -25 … 55 °C
- IP 67/69K
|
|
|
|
|
|
OR18W.GR-PW1P.9VO
제품번호: 11157856
|
Product group
- Diffuse sensors with background suppression
- washdown
|
Housing
- 18 mm x 71,9 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed red LED
- PNP
- Connector M12 4 pin
- -25 … 55 °C
- IP 67/69K
|
|
|
|
|
|
OR18W.RR-NW1P.9VO
제품번호: 11157844
|
Product group
- Retro-reflective sensors
- washdown
|
Housing
- 18 mm x 67,2 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed red LED
- NPN
- Connector M12 4 pin
- -25 … 55 °C
- IP 67/69K
|
|
|
|
|
|
OR18W.RR-PW1P.9VO
제품번호: 11157843
|
Product group
- Retro-reflective sensors
- washdown
|
Housing
- 18 mm x 67,2 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed red LED
- PNP
- Connector M12 4 pin
- -25 … 55 °C
- IP 67/69K
|
|
|
|
|
|
OR18W.RR.T-NW1P.9VO
제품번호: 11157846
|
Product group
- Retro-reflective sensors
- washdown
- Transparency object detection
|
Housing
- 18 mm x 67,2 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed red LED
- NPN
- Connector M12 4 pin
- -25 … 55 °C
- IP 67/69K
|
|
|
|
|
|
OR18W.RR.T-PW1P.9VO
제품번호: 11157845
|
Product group
- Retro-reflective sensors
- washdown
- Transparency object detection
|
Housing
- 18 mm x 67,2 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed red LED
- PNP
- Connector M12 4 pin
- -25 … 55 °C
- IP 67/69K
|
|
|
|
|
|
OR18W.TI-ZZZP.9VO
제품번호: 11157855
|
Product group
- Through beam sensors
- washdown
- Emitter
|
Housing
- 18 mm x 67,2 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed infrared diode
- Connector M12 4 pin
- -25 … 55 °C
- IP 67/69K
|
|
|
|
|
|
OR18W.ZI-NW1P.9VO/B005
제품번호: 11157850
|
Product group
- Diffuse sensors with intensity difference
- washdown
|
Housing
- 18 mm x 67,2 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed infrared diode
- NPN
- Connector M12 4 pin
- -25 … 55 °C
- IP 67/69K
|
|
|
|
|
|
OR18W.ZI-NW1P.9VO/B013
제품번호: 11157848
|
Product group
- Diffuse sensors with intensity difference
- washdown
|
Housing
- 18 mm x 67,2 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed infrared diode
- NPN
- Connector M12 4 pin
- -25 … 55 °C
- IP 67/69K
|
|
|
|
|
|
OR18W.ZI-PW1P.9VO/B005
제품번호: 11157849
|
Product group
- Diffuse sensors with intensity difference
- washdown
|
Housing
- 18 mm x 67,2 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed infrared diode
- PNP
- Connector M12 4 pin
- -25 … 55 °C
- IP 67/69K
|
|
|
|
|
|
OR18W.ZI-PW1P.9VO/B013
제품번호: 11157847
|
Product group
- Diffuse sensors with intensity difference
- washdown
|
Housing
- 18 mm x 67,2 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed infrared diode
- PNP
- Connector M12 4 pin
- -25 … 55 °C
- IP 67/69K
|
|
|
|