기술 데이터
General data
Type
  • Retro-reflective sensor
Light source
  • Pulsed red LED
Actual range Sb
  • 3 m
Nominal range Sn
  • 4 m
Smallest object recognizable typ.
  • 5 mm (FTAR 013A000)
Polarization filter
  • Yes
Alignment / soiled lens indicator
  • Flashing output indicator
Output indicator
  • LED yellow
Power on indication
  • LED green
Sensitivity adjustment
  • Teach-in: remote / 1-Step Teach-in
Wave length
  • 644 nm
Suppression of reciprocal influence
  • Yes
Alignment optical axis
  • < 1,5°
Electrical data
Response time / release time
  • < 0,5 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA (@ 30 VDC)
Current consumption typ.
  • 16 mA (@ 24 VDC)
Voltage drop Vd
  • < 2 VDC
Output function
  • Dark operate
Output circuit
  • Push-pull
Output current
  • < 50 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 8 mm
Height / length
  • 25,1 mm
Depth
  • 15,8 mm
Type
  • Rectangular
Mechanical mounting
  • Sleeve smooth (stainless steel)
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Cable characteristics
  • PVC / PVC 4 x 0,08 mm²
Ambient conditions
Operating temperature
  • -25 … +50 °C
Protection class
  • IP 67

다운로드
Data sheet
Quickstart
3D CAD / CAE

다이어그램
Excess gain curve

도면
Drawings
Connection diagram
Beam characteristic (typically)

부속품
Reflectors
ZREFL-200.STANDARD
Reflector rectangular

제품번호: 11206604

  • Fastening method screw mounting
  • With attached reflective tape
  • For Retro-reflective sensors
  • Mounting compatible to series 200
FTDR 084A084
Reflector rectangular 84 x 84 mm

제품번호: 11101254

  • Fastening method screw mounting
  • For Retro-reflective sensors
FTDR 010A014
Reflector rectangular 16,8 x 12,8 mm

제품번호: 10123622

  • Fastening method self-adhesive
  • For Retro-reflective sensors
FTDR 015A038
Reflector rectangular 40 x 18 mm

제품번호: 10128191

  • Fastening method self-adhesive
  • For Retro-reflective sensors
FTDR 017A027
Reflector rectangular 43 x 20,3 mm

제품번호: 10145962

  • Fastening method screw mounting
  • Micro structure
  • For Retro-reflective sensors
FTDR 029A046
Reflector rectangular 48 x 32,5 mm

제품번호: 10125741

  • Fastening method self-adhesive
  • For Retro-reflective sensors
FTDR 047A048
Reflector rectangular 75 x 54 mm

제품번호: 10145961

  • Fastening method screw mounting
  • For Retro-reflective sensors
FTAR 013A000
Reflector round Ø 15 mm

제품번호: 10145963

  • Fastening method self-adhesive
  • Micro structure
  • For Retro-reflective sensors
FTAR 019A000
Reflector round Ø 21 mm

제품번호: 11107543

  • Fastening method self-adhesive
  • For Retro-reflective sensors
FTAR 020A000
Reflector round Ø 25,2 mm

제품번호: 10138929

  • Fastening method self-adhesive
  • Micro structure
  • For Retro-reflective sensors
FTAR 038A000
Reflector round Ø 46 mm

제품번호: 11006499

  • Fastening method self-adhesive
  • For Retro-reflective sensors
FTDF 020F020
Reflective tape rectangular 20 x 20 mm

제품번호: 10128299

  • Fastening method self-adhesive
  • For laser light sensors
Z-FTDF 050K0100
Reflective type rectangular 50 x 100 mm

제품번호: 11120355

  • Fastening method self-adhesive
  • For Retro-reflective sensors
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

제품번호: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

제품번호: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10150326
Sensofix series 10 / series 20

제품번호: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-200.STRAIGHT
Mounting bracket O200

제품번호: 11206601

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)

제품번호: 11206602

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)

제품번호: 11206603

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10

제품번호: 11208477

  • Material: plastic

맨 위로