• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Nadajnik / odbiornik

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
FECK 07N6901

제품번호: 10152095

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • NPN
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
문의
FECK 07N6901/KS35A

제품번호: 10152097

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
문의
FECK 07P6901

제품번호: 10151068

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • PNP
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
문의
FECK 07P6901/KS35A

제품번호: 10151070

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
문의
FEDK 07N6901

제품번호: 10152096

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • NPN
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
문의
FEDK 07N6901/KS35A

제품번호: 10152098

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
문의
FEDK 07P6901

제품번호: 10151069

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • PNP
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
문의
FEDK 07P6901/KS35A

제품번호: 10151071

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
문의
FHCK 07N6901

제품번호: 10152083

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
문의
FHCK 07N6901/KS35A

제품번호: 10152085

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
문의
FHCK 07P6901

제품번호: 10148791

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
문의
FHCK 07P6901/KS35A

제품번호: 10149511

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
문의
FHDK 04G6101

제품번호: 10162790

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
문의
FHDK 04G6101/KS35A

제품번호: 10162791

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
문의
FHDK 04G6102

제품번호: 10162786

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
문의
FHDK 04G6102/KS35A

제품번호: 10162787

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
문의
FHDK 04G6111

제품번호: 10162792

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
문의
FHDK 04G6111/KS35A

제품번호: 10162793

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
문의
FHDK 04G6112

제품번호: 10162788

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
문의
FHDK 04G6112/KS35A

제품번호: 10162789

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
문의
FHDK 07N6901

제품번호: 10152084

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
문의
FHDK 07N6901/KS35A

제품번호: 10152086

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
문의
FHDK 07P6901

제품번호: 10148792

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
문의
FHDK 07P6901/KS35A

제품번호: 10149512

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
문의
FNCK 07N6910

제품번호: 11079281

Product group
  • SmartReflect Light barriers
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 17 … 45 mm
Features
  • Pulsed red LED
  • NPN
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
문의
FNCK 07N6910/KS35A

제품번호: 11079282

Product group
  • SmartReflect Light barriers
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 17 … 45 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
문의
FNCK 07P6910

제품번호: 11079283

Product group
  • SmartReflect Light barriers
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 17 … 45 mm
Features
  • Pulsed red LED
  • PNP
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
문의
FNCK 07P6910/KS35A

제품번호: 11079284

Product group
  • SmartReflect Light barriers
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 17 … 45 mm
Features
  • Pulsed red LED
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
문의
FNDK 07N6910

제품번호: 11079285

Product group
  • SmartReflect Light barriers
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 17 … 45 mm
Features
  • Pulsed red LED
  • NPN
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
문의
FNDK 07N6910/KS35A

제품번호: 11079286

Product group
  • SmartReflect Light barriers
  • subminiature
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 17 … 45 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로