• 영상
  • 상품명
  • Product group
  • Housing
  • Scanning range Sd
  • Features

속성으로 필터링

Product group

Sensing distance max.

Housing

Housing version

Connection types

Output circuit

Particular characteristics

Operating temperature

Emitter / receiver

Adjustability

영상 상품명 Product group Housing Scanning range Sd Features
U300.D50-DPMJ.72N

제품번호: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.EA0-GP2J.72N

제품번호: 11219511

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP1J.72N

제품번호: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP2J.72N

제품번호: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12,9 mm x 32,2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.R50-GP1J.72N

제품번호: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.TA0-ZZZX.72N

제품번호: 11219514

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-IAMO.72CU

제품번호: 11708358

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-IAMO.72N

제품번호: 11708357

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-UAMJ.72CU

제품번호: 11708356

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-UAMJ.72N

제품번호: 11708355

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-IAMO.72CU

제품번호: 11708326

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-IAMO.72N

제품번호: 11708325

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-UAMJ.72CU

제품번호: 11708324

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-UAMJ.72N

제품번호: 11708323

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-IAMO.72CU

제품번호: 11708342

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-IAMO.72N

제품번호: 11708341

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-UAMJ.72CU

제품번호: 11708340

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-UAMJ.72N

제품번호: 11708339

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.EA0-GP2J.72CU

제품번호: 11708334

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.EA0-GP2J.72N

제품번호: 11708333

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.EB0-GP2J.72CU

제품번호: 11708350

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 0 … 2000 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.EB0-GP2J.72N

제품번호: 11708349

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 0 … 2000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.P25-GP1J.72CU

제품번호: 11708360

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.P25-GP1J.72N

제품번호: 11708359

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.P25-GP2J.72CU

제품번호: 11708362

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.P25-GP2J.72N

제품번호: 11708361

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.P50-GP1J.72CU

제품번호: 11708328

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.P50-GP1J.72N

제품번호: 11708327

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.P50-GP2J.72CU

제품번호: 11708330

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.P50-GP2J.72N

제품번호: 11708329

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로