• 영상
  • 상품명
  • Product group
  • Housing
  • Scanning range Sd
  • Features

속성으로 필터링

Product group

Sensing distance max.

Housing

Housing version

Connection types

Output circuit

Particular characteristics

Operating temperature

Adjustability

영상 상품명 Product group Housing Scanning range Sd Features
UNCK 09G8914/KS35A/IO

제품번호: 11013759

Product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
Housing
  • 8,6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
문의
UNDK 09G8914/IO

제품번호: 11011521

Product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
문의
UNDK 09G8914/KS35A/IO

제품번호: 11013770

Product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로