• 영상
  • 상품명
  • FS-Range
  • Initial accuracy
  • Temperature stability

속성으로 필터링

Process connection

Compliance and approvals

IO-Link 1.1

Applications

FS-Range

Initial accuracy

Pressure cell

Temperature stability

Rise time (10 … 90 %)

Maximum Media temperature

Ambient extreme temperature

Max. turndown ratio

Switching output

Display

Absoulte pressure measurement

영상 상품명 FS-Range Initial accuracy Temperature stability
CombiPress PFMH FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
문의
CombiPress PFMN FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 400 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
문의
PBMH FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
문의
PBMH autoclavable FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
문의
PP20H FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.5 - 0.7 % FS
  • ≤ 0.1 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
문의
PP20S process FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.5 - 0.7 % FS
  • ≤ 0.1 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
문의
PBMN flush FS-Range
  • Minimal (up to 500 mbar)
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 400 bar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
문의
TED hygienic FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 600 bar)
Initial accuracy
  • 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
문의
PBMN low pressure FS-Range
  • Minimal (up to 500 mbar)
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
문의
PBMN high pressure FS-Range
  • High (up to 400 bar)
  • High (up to 600 bar)
  • Highest (> 600 bar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
문의
TED FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 600 bar)
Initial accuracy
  • 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
문의
PP20S compact FS-Range
  • High (up to 600 bar)
  • High (up to 400 bar)
Initial accuracy
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
문의
CTX FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 600 bar)
Initial accuracy
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
문의
Y91 FS-Range
  • High (up to 600 bar)
  • Medium (up to 40 bar)
  • Low (up to 10 bar)
  • Lowest (up to 2 bar)
Initial accuracy
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
문의
PBMR FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
문의
PP20R FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
  • High (up to 400 bar)
Initial accuracy
  • ≤ 0.25 - 0.3 % FS
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
문의
PP20S industrial FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
  • High (up to 400 bar)
Initial accuracy
  • ≤ 0.25 - 0.3 % FS
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
문의
PP10R FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
Initial accuracy
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
문의
PP56
문의
PP56H
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로