• 영상
  • 상품명
  • Size (flange)
  • Shaft type
  • Connection
  • Open-circuit voltage

속성으로 필터링

Connection

Option

영상 상품명 Size (flange) Shaft type Connection Open-circuit voltage
TDP 0,2, TDPZ 0,2 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
  • ø7 mm solid shaft (optional)
  • ø14 mm solid shaft (optional)
Connection
  • Terminal box
Open-circuit voltage
  • TDP: 10...150 mV per rpm
  • TDPZ: 20...100 mV per rpm
문의
TDP0,2 LS-4 KM194860

제품번호: 11167462

Size (flange)
  • ø86.5 mm
Shaft type
  • ø7 mm solid shaft (with key)
Connection
  • Cable 1 m
Open-circuit voltage
  • 60 mV per rpm
문의
TDP0,2 LT-4 B10 55

제품번호: 11070721

Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft (with key)
Connection
  • Terminal box
Open-circuit voltage
  • 60 mV per rpm
문의
TDP0,2E LS-2 544203

제품번호: 11252180

Size (flange)
  • ø115 mm
Shaft type
  • ø14 x 28 mm solid shaft (with key)
Connection
  • Cable 15 m
Open-circuit voltage
  • 120 V per 1000 rpm
문의
TDP0,2E LS-4 0099004030

제품번호: 11252181

Size (flange)
  • ø115 mm
Shaft type
  • ø7 x 30 mm solid shaft (with key)
Connection
  • Cable 5 m
Open-circuit voltage
  • 60 V per 1000 rpm
문의
TDP0,2E LS-4 FOB2085Z152

제품번호: 11097784

Size (flange)
  • ø115 mm
Shaft type
  • ø7 x 30 mm solid shaft (with key)
Connection
  • Cable 10 m
Open-circuit voltage
  • 60 V per 1000 rpm
문의
TDP0,2E LT-4 B10 55 CA

제품번호: 11252067

Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft (with key)
Connection
  • Terminal box
Open-circuit voltage
  • 60 mV per rpm
문의
TDP0,2E LT-4 B10 55 EG

제품번호: 11136890

Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft (with key)
Connection
  • Terminal box
Open-circuit voltage
  • 60 mV per rpm
문의
TDPZ0,2 LT-4 B10 55

제품번호: 11070726

Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft (with key)
Connection
  • Terminal box
Open-circuit voltage
  • 60 mV per rpm
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로