사이트를 최적으로 설계하고 지속적으로 개선하기 위해 쿠키를 사용합니다. 무엇보다도 이러한 쿠키는 귀하의 사용 행동에 대한 데이터도 수집합니다. 동의하지 않으면 아래 "통계 및 마케팅" 필드에서 이 옵션을 선택 취소하십시오. 귀하는 언제든지 비공식적으로 동의를 철회할 수 있습니다. 이에 대한 추가 정보 및 쿠키 통합과 관련된 귀하의 권리는 데이터 보호 선언에서 확인할 수 있습니다.
O200, O300 / O500 and Series 14 light barriers and diffuse sensors in plastic and stainless steel housing - the standard with extra power for your application.
Inductive sensors with the sizes from ø 6.5 mm up to M30 and cubic miniature design for object detection and micrometer-precise measurement of distances.
Measuring distance, displacement and positions with output of distance values and switching signals towards most different surfaces and increased process transparency by secondary data.
The smart profile sensors enable efficient robot fine positioning and inline inspection in many application areas such as assembly handling, logistics, etc.
The PAD20 with IO-Link analysis sensor detects air and gas bubbles in the pipe system indicating imminent emptiness of the container and this way defines the best point in time for container exchange.
The DAB10 measurement amplifier is available in a purely IO-Link version as well as in a dual channel version with voltage or current output and a digital IO-Link interface. All three versions are equipped with two additional I/Os that can be used as switching outputs or for additional digital data.
Strain sensors DST76 and DST53 offer an inexpensive and simple way to find perfectly matched solutions through flexibly parameterized sensors via IO-Link interface.