In order to be able to design the site optimally and continuously improve it, we use cookies. Among other things, these cookies also collect data on your usage behaviour. If you do not agree, please deselect this option in the "Statistics and Marketing" field below. You can withdraw your consent informally at any time. Further information on this and your rights in connection with the integration of cookies can be found in the data protection declaration.
The energy consumption of separators is high. Beer losses should be avoided. This calls for optimized separator cast out under aspects of time and extract loss. Tailored dosing of the right amount of yeast will ensure well and quick fermentation. The desired volumes are measured by an electromagnetic flow meter.
Pressure sensor PP20H perfectly measures surrounding pressures at the separator’s feed and outlet
Defining the right timing for separator cast out saves energy and time while avoiding extract loss in parallel. Installed in the chamber of the separator, the compact and robust limit switch PL20H is the perfect sensor to detect when the chamber needs to be emptied. The switching point can be flexibly defined.
Defining the right timing for separator cast out saves energy and time while avoiding extract loss in parallel. Installed in the chamber of the separator, the compact and robust limit switch PL20H is the perfect sensor to detect when the chamber needs to be emptied. The switching point can be flexibly defined.
Electromagnetic flow meter CombiFlow® PF75H is used for different purposes in the cold block. Mainly it will balance and detect yield and loss but as well is deployed for dosing and blending. Highly accurate, very robust, all- stainless steel, compact and complying with hygienic design requirements these sensors are the perfect match.
Electromagnetic flow meter CombiFlow® PF75H is used for different purposes in the cold block. Mainly it will balance and detect yield and loss but as well is deployed for dosing and blending. Highly accurate, very robust, all- stainless steel, compact and complying with hygienic design requirements these sensors are the perfect match.
Electromagnetic flow meter CombiFlow® PF75H is used for different purposes in the cold block. Mainly it will balance and detect yield and loss but as well is deployed for dosing and blending. Highly accurate, very robust, all- stainless steel, compact and complying with hygienic design requirements these sensors are the perfect match.
Especially in vessels with foam-building products as in yeast storage and population tanks, top limit switch CleverLevel® PL20H is the product to choose. Easy to clean, not affected by buildup it will detect both liquid and foam while protecting tank and tank dome against soiling.
Intense foam building calls for hydrostatic level measumrent in yeast tanks. The accurate pressure sensor PBMH perfect for this job. In doing so, the fluctuating yeast density has an influence on the level reading which must be taken into consideration.