Dane techniczne
Voltage supply
  • 9...30 VDC
Consumption
  • ≤300 mA
Inputs
  • HTL, TTL
Input signals
  • K1, K2, K0 + inverted
  • Err + inverted
Outputs
  • Fiber1, Fiber2
Start time
  • <500 ms
Wave length
  • ~820 nm
Transmission length
  • ≤1500 m
Dimensions W x H x L
  • 100 x 75 x 53 mm
Protection EN 60529
  • IP 20
Operating temperature
  • -20...+70 °C (without dew)
Connection
  • Screw terminal connector
  • 2x ST connector
Housing type
  • Mounting on standard rails according to EN 50022

Pliki do pobrania
Operating Manual
Declaration of conformity

Na szczyt