Version: V1.1 | Release Date: 2023-10-30 |
O300x.ZL | ||
---|---|---|
Vendor ID | 350 (0x015e) | ![]() |
Vendor Name | Baumer Electric AG | |
Vendor Text | www.baumer.com | |
Vendor URL | http://www.baumer.com | |
Device ID | 361 (0x000169) | |
DeviceFamily | O300x.ZL | |
Features | ||
Block Parameter | yes | |
Data Storage | yes | |
Profile Characteristic | 0x0001 (Device Profile: Generic Profiled Sensor), 0x8000 (Function Class: Device identification), 0x8001 (Function Class: Multiple switching signal), 0x8003 (Function Class: Device diagnosis), 0x8004 (Function Class: Teach channel) | |
Supported Access Locks | Parameter: yes, Data Storage: yes, Local Parameterization: yes, Local User Interface: yes | |
Communication | ||
IO-Link Revision | V1.1 | |
Transmission Rate | 38400 bit/s (COM2) | |
Minimum Cycle Time | 2.3 ms | |
SIO Mode Supported | yes | |
M-Sequence Capability | PREOPERATE = TYPE_1_V with 8 octets on-request data OPERATE = TYPE_2_V with 2 octets on-request data ISDU supported | |
Device Variant | O300.ZL-GW1J.72CU | |
Description | Photoelectric b/g suppression, Cable/open | |
Product ID | 11176829 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | No connector (just the cable) | |
- wire 1 | brown; L+; +Vs | |
- wire 2 | white; Other; Teach | |
- wire 3 | (light) blue; L-; 0V | |
- wire 4 | black; C/Q; C/Q | |
Device Variant | O300.ZL-GW1J.72N | |
Description | Photoelectric b/g suppression, Connector M8 | |
Product ID | 11176840 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | Binary Out | ||||||
3 | 2 | Boolean | Quality Bit | ||||||
4 | 3 | Boolean | Alarm Bit |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 4 | 3 | / / / / / / | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 120 | 8-bit UInteger | ro | Reserved | |||||
2 | 112 | 8-bit UInteger | ro | Master Cycle Time | Communication: Current communication cycle duration used by the master. This value defines the process data cycle. | ||||
3 | 104 | 8-bit UInteger | ro | Min Cycle Time | Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle. | ||||
4 | 96 | 8-bit UInteger | ro | M-Sequence Capability | Communication: Information on the structure and the supported features of the communication messages. | ||||
5 | 88 | 8-bit UInteger | 17 | ro | IO-Link Revision ID | Communication: Identifier for the currently used communication protocol revision. | |||
6 | 80 | 8-bit UInteger | ro | Process Data Input Length | Communication: Information on width and features of the process input data (Process Data from Device to Master). | ||||
7 | 72 | 8-bit UInteger | ro | Process Data Output Length | Communication: Information on width of the process output data (Process Data from Master to Device). | ||||
8 | 64 | 8-bit UInteger | ro | Vendor ID 1 | Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
9 | 56 | 8-bit UInteger | ro | Vendor ID 2 | Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
10 | 48 | 8-bit UInteger | ro | Device ID 1 | Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
11 | 40 | 8-bit UInteger | ro | Device ID 2 | Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
12 | 32 | 8-bit UInteger | ro | Device ID 3 | Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
13 | 24 | 8-bit UInteger | ro | Reserved | |||||
14 | 16 | 8-bit UInteger | ro | Reserved | |||||
15 | 8 | 8-bit UInteger | ro | Reserved | |||||
16 | 0 | 8-bit UInteger | wo | X | System Command | Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 120 | 8-bit UInteger | Device-specific Parameter 1 | ||||||
2 | 112 | 8-bit UInteger | Device-specific Parameter 2 | ||||||
3 | 104 | 8-bit UInteger | Device-specific Parameter 3 | ||||||
4 | 96 | 8-bit UInteger | Device-specific Parameter 4 | ||||||
5 | 88 | 8-bit UInteger | Device-specific Parameter 5 | ||||||
6 | 80 | 8-bit UInteger | Device-specific Parameter 6 | ||||||
7 | 72 | 8-bit UInteger | Device-specific Parameter 7 | ||||||
8 | 64 | 8-bit UInteger | Device-specific Parameter 8 | ||||||
9 | 56 | 8-bit UInteger | Device-specific Parameter 9 | ||||||
10 | 48 | 8-bit UInteger | Device-specific Parameter 10 | ||||||
11 | 40 | 8-bit UInteger | Device-specific Parameter 11 | ||||||
12 | 32 | 8-bit UInteger | Device-specific Parameter 12 | ||||||
13 | 24 | 8-bit UInteger | Device-specific Parameter 13 | ||||||
14 | 16 | 8-bit UInteger | Device-specific Parameter 14 | ||||||
15 | 8 | 8-bit UInteger | Device-specific Parameter 15 | ||||||
16 | 0 | 8-bit UInteger | Device-specific Parameter 16 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Unlocked, true = Locked | Parameter Write Access | This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'. | ||||
2 | 1 | Boolean | false = Unlocked, true = Locked | Data Storage | This lock prevents the write access to the device parameters via the data storage mechanism. | ||||
3 | 2 | Boolean | false = Unlocked, true = Locked | Local Parameterization | This lock prevents the device settings from being changed via local operating elements on the device. | ||||
4 | 3 | Boolean | false = Unlocked, true = Locked | Local User Interface | This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled. |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 4 | 3 | 2 | 1 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
octet | 0 | 1 | 2 | |||||
bit offset | 23 - 16 | 15 - 8 | 7 - 0 | |||||
subindex | 1 | 1 | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 32 | 16-bit UInteger | 1 | 1 | Smart Sensor Profile | 0x0001: Smart Sensor Profile | |||
2 | 16 | 16-bit UInteger | 32769 | 32769 | Binary Data Channel Func. Class | 0x8001: Binary Data Channel function class | |||
3 | 0 | 16-bit UInteger | 32772 | 32772 | Teach In Func. Class | 0x8004: Teach-In function class |
octet | 0 | 1 | 2 | 3 | 4 | 5 | ||
bit offset | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||
subindex | 1 | 1 | 2 | 2 | 3 | 3 | ||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 24-bit UInteger | 66560 | 66560 | PVinD(BDC1) | Octet 1 -> DataType = 1 => Set of BoolT, Octet 2 -> TypeLength = 4 bits, Octet 3 -> Bit offset = 0 bits. |
octet | 0 | 1 | 2 | |||||
bit offset | 23 - 16 | 15 - 8 | 7 - 0 | |||||
subindex | 1 | 1 | 1 | |||||
element bit | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 4 | Boolean | false = Not Taught, true = Taught | Teach Flags | false - Not taught, true - Taught | ||||
2 | 0 | 4-bit UInteger | 0 = Idle, 1 = SP1 Success, 4 = Waiting for Command, 5 = Busy, 7 = Error | Teach State | 0 - Idle, 1 - SP1 Success, 4 - Waiting for Command, 5 - Busy, 7 - Error |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | 1 | 2 | |||
element bit | 3 | 2 | 1 | 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | 100..65000 | Setpoint SP1 | [%] | ||||
2 | 0 | 16-bit UInteger | 0..65535 | Setpoint SP2 | Not used |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 8-bit UInteger | 0 = Normal, 1 = Inverted | 0 | Switchpoint Logic | 0 - Normal, 1 - Inverted | |||
2 | 8 | 8-bit UInteger | 0 = No switching behaviour, 1 = SinglePoint, 2 = Window Mode, 3 = Two Point Mode | 1 | Switchpoint mode | Defines the switching behaviour | |||
3 | 0 | 8-bit UInteger | 0 = Default Hysteresis | Switchpoint hysteresis | Defines the hysteresis type |
octet | 0 | 1 | 2 | |||||
bit offset | 23 - 16 | 15 - 8 | 7 - 0 | |||||
subindex | 1 | 2 | 3 | |||||
element bit | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
element bit | 15 - 8 | 7 - 0 |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
element bit | 15 - 8 | 7 - 0 |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
element bit | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | 0..60000 | 0 | Response Delay Filter | 0: filter OFF, 5 … 60000*: Delay in ms in steps of 5 ms. Value will be rounded to 5 ms steps | |||
2 | 0 | 16-bit UInteger | 0..60000 | 0 | Release Delay Filter | 0: filter OFF, 5 … 60000*: Delay in ms in steps of 5 ms. Value will be rounded to 5 ms steps |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
element bit | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
Code | Type | Name | Description |
---|---|---|---|
20480 (0x5000) | Error | Device hardware fault | Exchange device |
Identification Menu |
---|
V_VendorName |
V_VendorText |
V_ProductName |
V_ProductText |
V_ProductID |
V_SerialNumber |
V_FirmwareRevision |
V_ApplicationSpecificTag |
Identification Menu |
---|
V_VendorName |
V_VendorText |
V_ProductName |
V_ProductText |
V_ProductID |
V_SerialNumber |
V_FirmwareRevision |
V_ApplicationSpecificTag |
Parameters Menu | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||||||||||
If V_BDC1_Switchpoint.Switchpoint mode = 0:
| ||||||||||||||||||||
If V_BDC1_Switchpoint.Switchpoint mode = 1:
| ||||||||||||||||||||
If V_BDC1_Switchpoint.Switchpoint mode = 2:
| ||||||||||||||||||||
If V_BDC1_Switchpoint.Switchpoint mode = 3:
| ||||||||||||||||||||
| ||||||||||||||||||||
| ||||||||||||||||||||
| ||||||||||||||||||||
|
Diagnosis Menu | ||
---|---|---|
V_DeviceStatus | ||
|
Identification Menu |
---|
V_VendorName |
V_VendorText |
V_ProductName |
V_ProductText |
V_ProductID |
V_SerialNumber |
V_FirmwareRevision |
V_ApplicationSpecificTag |
Parameters Menu | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||||||||||
If V_BDC1_Switchpoint.Switchpoint mode = 0:
| ||||||||||||||||||||
If V_BDC1_Switchpoint.Switchpoint mode = 1:
| ||||||||||||||||||||
If V_BDC1_Switchpoint.Switchpoint mode = 2:
| ||||||||||||||||||||
If V_BDC1_Switchpoint.Switchpoint mode = 3:
| ||||||||||||||||||||
| ||||||||||||||||||||
| ||||||||||||||||||||
| ||||||||||||||||||||
|
Diagnosis Menu | ||
---|---|---|
V_DeviceStatus | ||
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.2.