Technical data
Technical data - electrical ratings
Voltage supply
  • 9...30 VDC
Consumption
  • ≤300 mA
Inputs
  • 2 x fiber-optic
  • 2 x error acknowledgement (Ack)
Input signals
  • Fiber1, Fiber2, Ack1, Ack2
Input level
  • Ack >2.5 V
Outputs
  • HTL (power linedriver)
Output signals
  • K1, K2, K0 + inverted
  • Err + inverted
  • Status S1, status S2, sum status (SSum)
Output frequency
  • ≤300 kHz
Output level
  • HTL: LOW: ≤0.2 UB; HIGH: ≥0.8 UB
Start time
  • <500 ms
Wave length
  • ~820 nm
Transmission length
  • ≤1500 m
Status output
  • S1, S2 (configurable)
LED operating status
  • 1x power LED (green) 1x overload LED (red) 1x status LED (green) each channel 1x error LED (red) each channel 1x link LED (green) each channel
Technical data - mechanical design
Dimensions W x H x L
  • 100 x 75 x 53 mm
Protection EN 60529
  • IP 20
Operating temperature
  • -20...+70 °C (without dew)
Weight approx.
  • 300 g
Connection
  • Screw terminal connector
  • 2x ST connector
Housing type
  • Mounting on standard rails according to EN 50022

Downloads
Data sheet
Operating Manual
Declaration of conformity

To the top