Product portfolio
Sensors for standard factory automation

Sensors for standard factory automation

OADM 20

  • Measuring distances of up to 1000 mm
  • Resolution up to 5 μm
  • Linearity deviations up to +/- 0,20 %
  • IP 69
  • Laser-point and laser-line
Open in product selector
Performance sensors for harsh environments

Performance sensors for harsh environments

OADM 20 / OADR 20

  • Measuring distances up to 1000 mmm
  • Vibration-resistant and stainless steel sensors
  • Resolution up to 5 μm
  • Linearity deviations up to  +/- 0,20 %
  • IP67 / IP 69K & proTect+
  • Laser-point or laser-linem
Open in product selector
Performance sensors with very high resolution

Performance sensors with very high resolution

OADM 21

  • Measuring distance up to 1000 mm
  • Metal housing 20.4 × 135 × 45 mm
  • Very high resolutions up to 10 µm
  • High linearity for demanding measurements
  • Laser-point and laser-line
Open in product selector

Your benefits
  • Maximum reliability and process safety
    • Reproducible measurements thanks to accurately aligned, fine laser beam
    • Laser-line for measurements rough surfaces
    • Alarm output and synch- input for demanding applications
    • Very high ambient light immunity
    • Very resistant to vibrations
  • Easy installation and operation in any environment
    • Ecolab-tested washdown sensors with PMMA front optics
    • non-contact and wear-free operation
    • Easy integration and easy-to-operate thanks to standard interfaces 

Applications
  • Measuring the thickness of metal, ceramics, wood panels or elastic bands
  • Highly accurate distance measurements, for example in quality inspection
  • Position feedback in industrial automation
  • Level control, e.g. in the packaging industry

Downloads


To the top