• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filter by attributes

Sensing distance max.

Housing

Housing version

Output circuit

Connection types

Particular characteristics

Operating temperature

Resolution

Adjustability

Image Product name Product group Housing Scanning range Sd Features Availability
UNAR 12I9914/S14H

Article no.: 11182608

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 20 … 200 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAR 12U9914/S14H

Article no.: 11141423

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAR 18I6912/S14G

Article no.: 10162125

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 18 mm x 91.5 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAR 18U6912/S14G

Article no.: 10160748

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 18 mm x 91.5 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top