Fiche technique – VLXT-55C.I
Fiche technique – VLXT-55C.I
Detailed data sheet – xxx
Quick Start Guide VLXT
User’s Guide VLXT.I / VLXT.FO cameras
Compliant list for Baumer industrial cameras (10 GigE)
EMVA 1288 Summary Sheet
Application Notes
Baumer neoAPI (Windows, Linux, Linux ARM)
Baumer Camera Explorer (Windows, Linux, Linux ARM)
Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)
Baumer GAPI software examples
Third Party Software
Baumer IPConfig Tool v2.0.2 (Windows)
VLXT-55C.I / STEP
|
Power Supply 24V/1.0A Int. DC Connector
Article no.: 11079750 |
|
|
VLXT Starter Kit
Article no.: 11204995 |
|
|
ZVA-Intel_X550-T2_10GbE_Serv_Adapter
Article no.: 11190893 |
|
|
PCIe Ethernet Server Adapter I210
Article no.: 11137188 |
|
|
ZVA-Intel_Eth_Serv Adaptr_I350-T2V2
Article no.: 11168452 |
|
|
ZVA-PCIe-1672E-AE
Article no.: 11168453 |
|
|
Tube Adapter C M62 hard anodized
Article no.: 11193125 |
|
|
Tube M62 hard anodized
Article no.: 11185374 |
|
|
Tube Module 6 mm M62 hard anodized
Article no.: 11185376 |
|
|
Tube Module 12 mm M62 hard anodized
Article no.: 11185375 |
|
|
Tube Module 36 mm M62 hard anodized
Article no.: 11198906 |
|
|
Tube M62 hard anod. scratchproof glass
Article no.: 11701125 |
|
|
Adapter TFL-Mount / C-Mount
Article no.: 11702566 |
|
|
Filter IR Cut, screwable
Article no.: 11008790 |
|
|
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
|
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
|
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
|
ZVF-Filter Holder Mounting Tool
Article no.: 11177601 |
|
|
Obj Cinegon 1,4/12-0906
Article no.: 10170038 |
|
|
Obj Xenoplan 1,4/17-0903
Article no.: 10170041 |
|
|
Obj Xenoplan 1,4/23-0902
Article no.: 11035165 |
|
|
Obj Cinegon 1,8/4,8-0902
Article no.: 11035760 |
|
|
Obj Xenoplan 2,8/50-0902
Article no.: 11037739 |
|
|
Obj Cinegon 1,9/10-0901
Article no.: 11037743 |
|
|
Obj Cinegon 1,8/16-0901
Article no.: 11076106 |
|
|
Obj LINOS MeVis C 25mm/f1,6
Article no.: 11051404 |
|
|
ZVL-LM6HC
Article no.: 11215056 |
|
|
Obj Kowa LM8HC 8mm/f1,4
Article no.: 11092599 |
|
|
Obj Kowa LM12HC 12mm/f1,4
Article no.: 11092600 |
|
|
Obj Kowa LM16HC 16mm/f1,4
Article no.: 11092601 |
|
|
Obj Kowa LM25HC 25mm/f1,4
Article no.: 11092602 |
|
|
Obj Kowa LM35HC 35mm/f1,4
Article no.: 11143330 |
|
|
Obj Kowa LM50HC 50mm/f1,4
Article no.: 11143331 |
|
|
Obj Kowa LM12HC-SW 12,5mm/f1,4
Article no.: 11097919 |
|
|
Obj Kowa LM25HC-SW 25mm/f1,4
Article no.: 11092603 |
|
|
Obj Kowa LM35HC-SW 35mm/f1,4
Article no.: 11092605 |
|
|
Obj Kowa LM50HC-SW 50mm/f1,4
Article no.: 11087250 |
|
|
Obj Kowa LM12XC 12mm/f2,0
Article no.: 11092574 |
|
|
Obj Kowa LM16XC 16mm/f2,0
Article no.: 11092592 |
|
|
Obj Kowa LM25XC 25mm/f2,0
Article no.: 11092593 |
|
|
Obj Kowa LM35XC 35mm/f2,0
Article no.: 11092597 |
|
|
Obj Kowa LM50XC 50mm/f2.0
Article no.: 11166201 |
|
|
Obj Kowa LM8JC10M 8,5mm/1,8
Article no.: 11091819 |
|
|
ZVL-LM12JC10M
Article no.: 11193127 |
|
|
ZVL-FL-BC1220-9M
Article no.: 11201119 |
|
|
ZVL-FL-BC1618-9M
Article no.: 11201121 |
|
|
ZVL-FL-BC2518-9M
Article no.: 11154325 |
|
|
ZVL-FL-BC3518-9M
Article no.: 11154326 |
|
|
ZVL-FL-BC5024-9M
Article no.: 11154327 |
|
|
ZVL-FL-BC7528-9M
Article no.: 11154328 |
|
|
ZVL-V0828-MPY
Article no.: 11181608 |
|
|
ZVL-V1228-MPY
Article no.: 11181609 |
|
|
ZVL-V1628-MPY
Article no.: 11181640 |
|
|
ZVL-V2528-MPY
Article no.: 11181641 |
|
|
ZVL-V3528-MPY
Article no.: 11181642 |
|
|
ZVL-V5028-MPY
Article no.: 11181643 |
|
|
ZVL-LM6FC24M
Article no.: 11700795 |
|
|
ZVL-LM8FC24M
Article no.: 11700796 |
|
|
ZVL-LM12FC24M
Article no.: 11700791 |
|
|
ZVL-LM16FC24M
Article no.: 11700739 |
|
|
ZVL-LM25FC24M
Article no.: 11700738 |
|
|
ZVL-LM35FC24M
Article no.: 11700793 |
|
|
ZVL-LM50FC24M
Article no.: 11700794 |
|
|
ZVL-V0826-MPZ
Article no.: 11700363 |
|
|
ZVL-V1226-MPZ
Article no.: 11700368 |
|
|
ZVL-V1624-MPZ
Article no.: 11700366 |
|
|
ZVL-V2520-MPZ
Article no.: 11700364 |
|
|
ZVL-V3522-MPZ
Article no.: 11700365 |
|
|
ZVL-V5024-MPZ
Article no.: 11700367 |
|
|
GigE Power Switch
Article no.: 11008795 |
|
|
CAM12.X8-11230367
Article no.: 11230367 |
|
|
CAM12.X8-11230493
Article no.: 11230493 |
|
|
CAM12.X8-11230494
Article no.: 11230494 |
|
|
CAM12.X8-11230495
Article no.: 11230495 |
|
|
Cable GigE M12X/RJ45, STP 2.0m, flex
Article no.: 11185139 |
|
|
Cable GigE M12X/RJ45, STP 5.0m, flex
Article no.: 11195760 |
|
|
Cable GigE M12X/RJ45, STP 10.0m, flex
Article no.: 11195761 |
|
|
Cable GigE M12X/RJ45, STP 15.0m, flex
Article no.: 11195762 |
|
|
Cable GigE M12X/RJ45, STP 20.0m, flex
Article no.: 11196995 |
|
|
Cable GigE M12X/RJ45, STP 30.0m, flex
Article no.: 11185190 |
|
|
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°
Article no.: 11195123 |
|
|
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°
Article no.: 11195122 |
|
|
Adapter Cable TX to VCXG.I VLXT
Adapter Cable
Article no.: 11701126 |
|
|
Cable Power Adapter M12/DC Connector
Article no.: 11048083 |
|
|
ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201118 |
|
|
ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195097 |
|
|
ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195098 |
|
|
ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195099 |
|
|
ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201128 |
|
|
ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195094 |
|
|
ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195095 |
|
|
ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195096 |
|
|
Mounting Adapter Type C
Article no.: 11053252 |
|
|
Mounting Adapter Type H
Article no.: 11191852 |
|
|
Heat Sink Type A
Article no.: 11037580 |
|
|
Heat Sink Type B
Article no.: 11114702 |
|
|
ZVI-CONNECT_CameraExtension_VLXT.I_Type1
Article no.: 11701628 |
|
|
ZVI-Polarizer_FLDR_i90B
Article no.: 11167410 |
|
|
ZVI-Polarizer_holder_FLDR_i90B
Article no.: 11167411 |
|
|
ZVI-FLDR_i90B_DP_Diffuser A1_421
Article no.: 11167413 |
|
|
Multi headed cable Type A4
Split cable for illumination
Article no.: 11207774 |
|
|
Multi headed cable Type B1
Split cable for illumination
Article no.: 11214470 |
|
|
Multi headed cable Type B2
Split cable for illumination
Article no.: 11214471 |
|
|
Multi headed cable Type B4
Split cable for illumination
Article no.: 11207776 |
|
|
Multi headed cable Type C4
Split cable for illumination
Article no.: 11207777 |
|
|
Multi headed cable Type E1
Split cable for illumination
Article no.: 11701467 |
|
|
Multi headed cable Type E2
Split cable for illumination
Article no.: 11701465 |
|
|
Multi headed cable Type E4
Split cable for illumination
Article no.: 11701466 |
|
|
FFPR-i100-W
Article no.: 11086540 |
|
|
FLDL-i150x15-W
Article no.: 11086539 |
|
|
FLDL-TP-Si200x100-W
Article no.: 11086537 |
|
|
FLDL-TP-Si36-W
Article no.: 11086536 |
|
|
FLDL-TP-Si85x77-W
Article no.: 11086538 |
|
|
FLDM-i100-W
Article no.: 11086541 |
|
|
FLDR-i90B-IR24
Article no.: 11090900 |
|
|
FLDR-i90B-SR24
Article no.: 11154321 |
|
|
FLDR-i90B-W
Article no.: 11085869 |
|
|
FLFL-Si60-IR24
Article no.: 11095910 |
|
|
ZVI-FLDL-i86x15-W
Article no.: 11197768 |
|
|
ZVI-LED Spot5WFL-B/SPS-220
Article no.: 11175036 |
|
|
ZVI-LED Spot5WFL-IR850/SPS-220
Article no.: 11175035 |
|
|
ZVI-LED Spot5WFL-R/SPS-220
Article no.: 11175034 |
|
|
ZVI-LED Spot5WFL-W/SPS-220
Article no.: 11175031 |
|
|
ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector
Article no.: 11130183 |
|
|
ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector
Article no.: 11130182 |
|
|
ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector
Article no.: 11130181 |
|
|
ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector
Article no.: 11130184 |
|
|
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector
Article no.: 11701627 |
|
|
ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector
Article no.: 11130150 |
|
|
ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector
Article no.: 11130176 |
|
|
ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector
Article no.: 11130179 |
|
|
ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC
Article no.: 11135012 |
|
|
ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal
Article no.: 11130187 |
|
|
ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal
Article no.: 11130186 |
|
|
ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal
Article no.: 11130185 |
|