Technical data
General data
Nominal sensing distance Sn
  • 4 mm
Nominal sensing distance Sn adjustable
  • 0.5 … 4 mm
Mounting type
  • Flush
GND electrode
  • Yes
Temperature drift
  • ± 15 % (+10 ... +70 °C)
Sensitivity adjustment
  • Potentiometer, 240°
Output indicator
  • LED yellow
Measurement type
  • Contactless
Field of application
Detection of non-conductive media
  • Yes
Fill level detection through container
  • Yes
Liquids in direct contact
  • No
Object detection / bulk goods
  • Yes
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA
Output circuit
  • PNP make function (NO)
Output current
  • < 200 mA
Voltage drop Vd
  • < 1.5 VDC
Switching frequency
  • 50 Hz
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Dimension
  • 12 mm
Housing length
  • 60 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 65

Downloads
Data sheet
3D CAD / CAE

Drawings
Drawings
Connection diagram

Zubehör
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Artikelnr.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Sensor-Testgerät analog & digital

Artikelnr.: 11084376

  • Anzeige über Display (V oder mA), bzw. LED (PNP/NPN)
  • Programmierung von Sensoren über integrierte Teach- Taste
  • Anschluss für Stecker-Netzteil (Als Zubehör erhältlich)
Montagezubehör
10151720
Sensofix Serie 12 rund

Article no.: 10151720

  • Backen aus Edelstahl
  • Kugelzapfen aus Stahl verzinkt
  • Montageblech aus Edelstahl

To the top