• Image
  • Product name
  • Product group
  • Housing
  • Housing material
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Smallest object recognizable

Measuring field size

Sensing range

Image Product name Product group Housing Housing material Sensing distance max. Features Availability
ParCon ZADM 034I220.0021

Article no.: 11004221

Product group
  • Edge sensors
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • 0 … 200 mm
Features
  • Pulsed infrared diode
  • Analog
  • Connector M8 4 pin
  • 55 °C
  • IP 67
Delivery time
immediately available
Inquire
ParCon ZADM 034I220.0022

Article no.: 11007447

Product group
  • Edge sensors
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • 0 … 200 mm
Features
  • Pulsed infrared diode
  • Analog
  • Connector M8 4 pin
  • 55 °C
  • IP 67
Delivery time
on request
Inquire
ParCon ZADM 034I240.0001

Article no.: 10159115

Product group
  • Edge sensors
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • < 40 mm
Features
  • Pulsed infrared diode
  • Analog
  • Connector M8 4 pin
  • 55 °C
  • IP 67
Delivery time
immediately available
Inquire
ParCon ZADM 034I240.0021

Article no.: 10159116

Product group
  • Edge sensors
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • < 40 mm
Features
  • Pulsed infrared diode
  • Analog
  • Connector M8 4 pin
  • 55 °C
  • IP 67
Delivery time
immediately available
Inquire
ParCon ZADM 034P240.6901

Article no.: 10159113

Product group
  • Edge sensors
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • < 40 mm
Features
  • Pulsed infrared diode
  • PNP
  • Connector M8 4 pin
  • 55 °C
  • IP 67
Delivery time
immediately available
Inquire
ParCon ZADM 034P240.6921

Article no.: 10159114

Product group
  • Edge sensors
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • < 40 mm
Features
  • Pulsed infrared diode
  • PNP
  • Connector M8 4 pin
  • 55 °C
  • IP 67
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top