Technical data
General data
Repeat accuracy
  • 0.001 mm
Activating force
  • 30 cN
Mech. pre-run / overrun
  • - / 1,5 mm approx.
Measurement type
  • Contact with medium
Direction of approach
  • Frontal
Electrical data
DC voltage max.
  • 15 VDC
Switch. current DC max.
  • 2 mA
AC voltage max.
  • 24 VAC
Switch. current AC max.
  • 50 mA
Output circuit
  • Break function (NC) mechanical
Mechanical data
Activating pin
  • Zirconium oxide ZrO2
Housing material
  • Brass nickel plated
Dimension
  • 8 mm
Design
  • Cylindrical threaded
Housing length
  • 20 mm
Connection types
  • Cable, 80 cm
Ambient conditions
Operating temperature
  • -20 … +75 °C
Protection class
  • IP 50

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

To the top