Datos técnicos
datos generales
Type
  • Leakage sensor
Light source
  • Pulsed red LED
Output indicator
  • LED orange
Light indicator
  • LED green
Sensitivity adjustment
  • No
Wave length
  • 875 nm
Measurement type
  • Contact with medium
Datos eléctricos
Response time / release time
  • < 1 ms
Voltage supply range +Vs
  • 12 … 24 VDC
Current consumption max. (no load)
  • 30 mA
Voltage drop Vd
  • < 1 VDC
Output function
  • Normally closed (NC)
Output circuit
  • PNP
Output current
  • < 50 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Datos mecánicos
Width / diameter
  • 23 mm
Height / length
  • 10,5 mm
Depth
  • 37,2 mm
Type
  • Rectangular
Material (sensing device)
  • PFA
Housing material
  • PFA
Connection types
  • Cable 3 pin, 2 m
Condiciones ambientales
Operating temperature
  • -25 … +50 °C
Protection class
  • IP 67

Descargas
Data sheet
Quickstart
Certificates / approvals
3D CAD / CAE

Dibujos
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

To the top