Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
  • 9...26 VDC
Consumption w/o load
  • ≤90 mA
Sinewave cycles per revolution
  • 720 … 5000
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output signals
  • K1, K2, K0 + inverted
Output stages
  • SinCos 1 Vpp
Difference of SinCos amplitude
  • ≤20 mV
Harmonics typ.
  • -50 dB
DC offset
  • ≤20 mV
Bandwidth
  • 200 kHz (-3 dB)
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø75 mm
Shaft type
  • ø17 mm (cone shaft 1:10)
Admitted shaft load
  • ≤170 N axial
  • ≤250 N radial
Protection EN 60529
  • IP 56
Operating speed
  • ≤12000 rpm (mechanical)
Starting torque
  • ≤4 Ncm
Rotor moment of inertia
  • 180 gcm²
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -20...+70 °C
Resistance
  • IEC 60068-2-6
  • Vibration 48 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 200 g, 6 ms
Explosion protection
  • II 3 G Ex ec IIC T4 Gc (gas)
  • II 3 D Ex tc IIIC T135°C Dc (dust)
  • (only with option ATEX)
Connection
  • Connecting terminal
Weight approx.
  • 860 g

Downloads
Data sheet
Operating Manual
Declaration of conformity

Accessories
Mounting accessories
Torque arm M6, length 67...70 mm

Article no.: 11043628

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 67...70 mm
Torque arm M6, length 120...130 mm (≥71 mm)

Article no.: 11004078

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
Torque arm M6, length 425...460 mm (≥131 mm)

Article no.: 11002915

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
Torque arm M6 insulated, length 67...70 mm

Article no.: 11054917

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 67...70 mm
Torque arm M6 insulated, length 120...130 mm (≥71 mm)

Article no.: 11072795

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
Torque arm M6 insulated, length 425...460 mm (≥131 mm)

Article no.: 11082677

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
Connectors and cables
Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.


To the top