Technical data
Technical data - electrical ratings
Reversal tolerance
  • ≤0,1 %
Linearity tolerance
  • ≤0,15 %
Temperature coefficient
  • ± 0,05 %/K (open-circuit)
Isolation class
  • B
Calibration tolerance
  • ±1 %
Climatic test
  • Humid heat, constant (IEC 60068-2-3, Ca)
Armature-circuit time-constant
  • <75 µs
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE, CSA C/US
Technical data - mechanical design
Size (flange)
  • 4.528" DIA
Shaft type
  • .312" DIA / .318" DIA solid shaft
Flange
  • Mounting flange
Protection DIN EN 60529
  • IP 55
Operating speed
  • ≤10000 rpm
Torque
  • 1,5 Ncm
Rotor moment of inertia
  • 1,1 kgcm²
Admitted shaft load
  • ≤60 N axial
  • ≤80 N radial
Material
  • Housing: aluminium die-cast
  • Shaft: stainless steel
Operating temperature
  • -22...+266 °F
Resistance
  • IEC 60068-2-6
  • Vibration 10 g, 10...2000 Hz
  • IEC 60068-2-27
  • Shock 300 g, 1 ms
Weight approx.
  • 2,4 kg
Connection
  • Terminal box

Downloads
Declarations of conformity

Accessories
Mounting accessories
Spring disk coupling K 35 (shaft ø6...12 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible

To the top