Technical data
general data
Measurement range MR
  • 400 mm
Clearance distance
  • 100 mm
Working range
  • 100 ... 500 mm
Reference distance
  • 300 mm
Field of view
  • 13 mm ... 66 mm
Resolution X
  • 90 ... 470 µm
Profiles per second
  • 200 ... 800 Hz
Profile points
  • 140 pixel
Resolution Z
  • 15 ... 55 µm
Repeat accuracy Z
  • 20 µm
Linearity deviation Z
  • ± 0.1 % Sde
temperature drift
  • ± 0,04 %Sde/K
light source
Laser class
  • 2
Laser wavelength
  • Red (660 nm)
Laserpower
  • 5.2 mW
Laser maximum total power
  • 50 mW
Light point shape (at reference distance)
  • Line Length (x) 65 mm
  • Line Width (z) < 400 µm
interfaces and connectors
Software / parametrisation
  • Integrated Webserver for parametrisation
Interfaces / output circuit
  • Fast Ethernet 100-MBit/s
Protocols
  • UDP, SDK (C#, .NET, Python)
electrical data
Voltage supply range +Vs
  • 18 ... 30 VDC
Switching outputs
  • 1 x Alarm Output (Push Pull)
Power supply
  • IEEE 802.3af Power over Ethernet (PoE)
  • typ. 2.4W (100 mA max at 24 V)
Electrical connection
  • M12 12-pol, A-coded, male
Ethernet connection
  • M12 8-pol, X-coded, female
Encoder input specifications
  • 4 Inputs Differential: A/B
  • HTL / TTL available
  • High Level: 2.5 V ... +Ub / PoE 2.5 ... 24 V
  • Low Level: < 1.5 V
  • max. Frequency 30kHz
Trigger input specification
  • High Level: 8 V ... +Ub / PoE 8 ... 24 V
  • Low Level: < 2.5 V
mechanical data
Material
  • Case: Aluminium, Front Cover: Glass
Dimensions (W x H x D)
  • 36 mm x 74 mm x 60 mm
Width
  • 36 mm
Height
  • 74 mm
Depth
  • 60 mm
Weight
  • 270 g
environmental conditions
Ambient temperature
  • 0... + 45 °C
Storage temperature
  • - 10 ... + 60 °C
Ambient humidity
  • 20 ... 85 %
Protection class (IEC 60529)
  • IP65
Vibration (sinusoidal)
  • 1 mm p-p at f = 10 - 55 Hz, duration 5 min per axis
  • 30 min endurance at f = 55 Hz per axis
  • IEC 60068-2-6:2008
Shock (semi-sinusoidal)
  • 30 g / 11 ms, 6 jolts per axis and direction
  • IEC 60068-2-27:2009
Ambient light immunity
  • < 25 kLux
conformity
Conformity
  • CE
  • UL

Downloads
Data sheet
Certificates / approvals
3D CAD
Operating manual

Drawings

Drawings


Accessories
Accessories
Cables – Cable Power Adapter M12/DC Connector Cable Power Adapter M12/DC Connector
Adapter connection cable M12/12-pin <i>VeriSens</i><sup>®</sup>

Article no.: 11048083

  • shielded adapter connection cable
  • M12/12-pin male connector to confectioned DC connector
  • length 2,0 m
  • manufactured cable: 11048452 ESG 34JP0200G
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201118

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 2,0 m
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195097

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 5,0 m
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195098

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 10,0 m
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m

Article no.: 11195099

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 20,0 m
ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201128

ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195094

ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195095

ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m

Article no.: 11195096

Cables – Cable GigE M12X/RJ45, STP 30.0m, flex – Cable GigE M12X/RJ45, STP 2.0m, flex – Cable GigE M12X/RJ45, STP 5.0m, flex – Cable GigE M12X/RJ45, STP 20.0m, flex – Cable GigE M12X/RJ45, STP 15.0m, flex – Cable GigE M12X/RJ45, STP 10.0m, flex Cable GigE M12X/RJ45, STP 2.0m, flex

Article no.: 11185139

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 2,0 m
Cables – Cable GigE M12X/RJ45, STP 30.0m, flex – Cable GigE M12X/RJ45, STP 2.0m, flex – Cable GigE M12X/RJ45, STP 5.0m, flex – Cable GigE M12X/RJ45, STP 20.0m, flex – Cable GigE M12X/RJ45, STP 15.0m, flex – Cable GigE M12X/RJ45, STP 10.0m, flex Cable GigE M12X/RJ45, STP 5.0m, flex

Article no.: 11195760

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 5,0 m
Cables – Cable GigE M12X/RJ45, 10,0 m – Cable GigE M12X/RJ45, 15,0 m – Cable GigE M12X/RJ45, 20,0 m – Cable GigE M12X/RJ45, 5,0 m Cable GigE M12X/RJ45, 5,0 m

Article no.: 11101979

  • Gigebit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock)
  • not cable carrier compatible
  • length 5,0 m
Cables – Cable GigE M12X/RJ45, 10,0 m – Cable GigE M12X/RJ45, 15,0 m – Cable GigE M12X/RJ45, 20,0 m – Cable GigE M12X/RJ45, 5,0 m Cable GigE M12X/RJ45, 10,0 m

Article no.: 11117630

  • Gigebit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock)
  • not cable carrier compatible
  • length 10,0 m
Cables – Cable GigE M12X/RJ45, STP 30.0m, flex – Cable GigE M12X/RJ45, STP 2.0m, flex – Cable GigE M12X/RJ45, STP 5.0m, flex – Cable GigE M12X/RJ45, STP 20.0m, flex – Cable GigE M12X/RJ45, STP 15.0m, flex – Cable GigE M12X/RJ45, STP 10.0m, flex Cable GigE M12X/RJ45, STP 10.0m, flex

Article no.: 11195761

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 10,0 m
Cables – Cable GigE M12X/RJ45, 10,0 m – Cable GigE M12X/RJ45, 15,0 m – Cable GigE M12X/RJ45, 20,0 m – Cable GigE M12X/RJ45, 5,0 m Cable GigE M12X/RJ45, 20,0 m

Article no.: 11117633

  • Gigebit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock)
  • not cable carrier compatible
  • length 20,0 m
11120705
Mounting bracket X7 90° for PosCon and OM70, incl. accessories, Mounting accessories

Article no.: 11120705

  • Fitting for PosCon and OM70
  • Mounting at an angle of 90°
  • Bracket and mounting hardware incl. Torx wrench
11126836
Mounting bracket X7 30° horizontal for PosCon and OM70, incl. accessories, Mounting accessories

Article no.: 11126836

  • Fitting for PosCon and OM70
  • Mounting at an angle of 30° horizontal
  • Bracket and mounting hardware incl. Torx wrench
11126837
Mounting bracket X7 30° vertical for PosCon and OM70, incl. accessories, Mounting accessories

Article no.: 11126837

  • Fitting for PosCon and OM70
  • Mounting at an angle of 30° vertical
  • Bracket and mounting hardware incl. Torx wrench

To the top