• Immagine
  • Nome del prodotto
  • Laser wavelength
  • Measurement range MR
  • Working range (Sdc ... Sde)
  • Field of view (@Sdc ... Sde)
  • Resolution X (@Sdc ... Sde)
  • Resolution Z (@Sdc ... Sde)
  • Protocols
  • Availability

Filtrare per caratteristiche

Longueur d'ondes

Plage de mesure (MR)

Distance de travail (Sdc ... Sde)

Champ de vision (@Sdc ... Sde)

Résolution X (@Sdc ... Sde)

Résolution Z (@Sdc ... Sde)

Protocoles

Hauteur

Immagine Nome del prodotto Laser wavelength Measurement range MR Working range (Sdc ... Sde) Field of view (@Sdc ... Sde) Resolution X (@Sdc ... Sde) Resolution Z (@Sdc ... Sde) Protocols Availability
OXP200-B02C.004

Articolo n..: 11248139

Laser wavelength
  • Blue (405 nm)
Measurement range MR
  • 25 mm
Working range (Sdc ... Sde)
  • 60 ... 85 mm
Field of view (@Sdc ... Sde)
  • 20 ... 28 mm
Resolution X (@Sdc ... Sde)
  • 30 .. 40 µm
Resolution Z (@Sdc ... Sde)
  • 5 µm
Protocols
  • UDP, SDK (C#, C++, .NET, Python)
Tempi di consegna
a sua richiesta
OXP200-R05C.004

Articolo n..: 11218604

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution X (@Sdc ... Sde)
  • 80 ... 120 µm
Resolution Z (@Sdc ... Sde)
  • 8 ... 15 µm
Protocols
  • UDP, SDK (C#, C++, .NET, Python)
Tempi di consegna
a sua richiesta
OXP200-R10C.005

Articolo n..: 11218605

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 100 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Field of view (@Sdc ... Sde)
  • 75 ... 125 mm
Resolution X (@Sdc ... Sde)
  • 125 ... 210 µm
Resolution Z (@Sdc ... Sde)
  • 12 ... 18 µm
Protocols
  • UDP, SDK (C#, C++, .NET, Python)
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto