• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features

Filtrare per caratteristiche

Groupe de produits

Plage de détection

Construction

Version du boîtier

Dimension

Version de raccordement

Classe de protection/Autorisations

Circuit de sortie/Interface

Domaine d'utilisation

Caractère réglable

Immagine Nome del prodotto Product group Housing Sensing distance max. Measurement type Features
CFAK 12N1140/KS35L

Articolo n..: 11039126

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
CFAK 12N1140/L

Articolo n..: 11039124

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
CFAK 12N3140/KS35L

Articolo n..: 11045948

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
CFAK 12N3140/L

Articolo n..: 11045947

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
CFAK 12P1140/KS35L

Articolo n..: 11017112

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
CFAK 12P1140/L

Articolo n..: 11017111

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
CFAK 12P3140/KS35L

Articolo n..: 11045946

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
CFAK 12P3140/L

Articolo n..: 11045945

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67

Non hai trovato quello che cercavi?

In alto