Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Consumption
  • ≤150 mA (15 VDC)
Inputs
  • SinCos
  • 2x SinCos
Input signals
  • A+, A-, B+, B-, R+, R-
Outputs
  • HTL
  • TTL
  • Error output
Output signals
  • A+, B+, R+, A-, B-, R-
  • Option: A+, B+, R+, A-, B-, R-, Error-
Output frequency
  • ≤2 MHz (HTL)
  • ≤5 MHz (TTL)
Interpolation factor for HTL output (multiplying)
  • 1…2048
Interpolation factor for HTL output (dividing)
  • 1/2...1/2048
Interpolation factor for TTL output (multiplying)
  • 1…2048
Interpolation factor for TTL output (dividing)
  • 1/2...1/2048
Approval
  • CE
Technical data - mechanical design
Dimensions W x H x L
  • 122 x 122 x 80 mm
Protection EN 60529
  • IP 65
Operating temperature
  • 0...+50 °C
Resistance
  • IEC 60068-2-6
  • Vibration 1 g, 50-2000 Hz
  • IEC 60068-2-27
  • Shock 30 g, 11 ms
Weight approx.
  • 1 kg
Connection
  • Connector M23, 12-pin
  • Connector, 3-pin, external voltage supply

Downloads
Data sheet
Declaration of conformity

To the top