Dados técnicos
Head A: Connection
  • M8
Head A: Angle cable outlet
Head A: Gender
  • Female
Head A: Coding
  • A
Head A: No. of poles
  • 8
Head A: Knurled nut material
  • Zinc-pressure die casting, surface Ni
Head B: Connection
  • Open-ended wires
Cable length
  • 100 cm
Length tolerance
  • ± 7,5 cm
Shielded
  • Yes
Conductor structure
  • 18 × 0,1 mm
AWG
  • 26
External sheath: Material
  • PUR
External sheath: Color
  • Black
Cable diameter
  • 5,9 mm
Wire cross section
  • 0.14 mm²
Dados Elétricos
Operating voltage
  • max. 30 V
Operating current per contact
  • 1,5 A
Dados mecânicos
Head B: Degree of protection
  • IP65, IP67
Bending radius (mobile)
  • min. 10 × outer diameter
Bending radius (fixed)
  • min. 5 × outer diameter
No. of bending cycles (C-track)
  • approx. 2000000 Cycles
Acceleration (C-track)
  • 10 m/s²
Travel speed (C-track)
  • approx. 3 m/s
Condições ambientais
Temperature range (mobile)
  • - 25 ...+ 80 °C
Temperature range (fixed)
  • - 30 ...+ 80 °C
Dragchain capable
  • Yes
Head A: Pollution degree
  • 3
Cable: Flame resistance
  • HB (UL 94)

Downloads
Certificates / approvals

Desenhos
Side A: Coding

Para o topo