기술 데이터
General data
Particular characteristics
  • Chemically resistant
Type
  • Diffuse sensors
Sensing distance Tw
  • 1 … 170 mm
Response time / release time
  • 0,05 … 5 ms
Type of head (fiber optic cable)
  • Cylindrical smooth (axial)
Width / diameter (head)
  • 6 mm
Height / length (head)
  • 16 mm
Material (head)
  • Stainless steel
Bending radius
  • 80 mm
Cable jacket diameter
  • 2,2 mm
Material cable jacket
  • PFA (chemically resistant)
Material (fiber optic cable)
  • Plastic
Length (fiber optic cable)
  • 2000 mm
Operating temperature
  • -30 … +70 °C

다운로드
Data sheet
3D CAD / CAE

도면
Drawings

Zubehör
Mounting accessories
10114652
Cutting tool for plastic fiber optics

Artikelnr.: 10114652

  • Delivered with every plastic fiber optic
10156738
Fiber optic cable extension 2 m

Artikelnr.: 10156738

  • Reduction in range due to fiber optic extension: 2 m = approx. 25%
  • Reduction in range due to fiber optic extension: 5 m = approx. 60%
10158142
Lichtleiterverlängerung 5 m

Artikelnr.: 10158142

  • Länge: 5 m / Reichweitenreduktion ca. 60%
10145523
Lichtleiterverlängerung 5 m hochflexibel

Artikelnr.: 10145523

  • Länge: 5 m / Reichweitenreduktion ca. 60%

Nach oben