• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

속성으로 필터링

Construction

Plage de détection

Dimension

Housing length

Version du boîtier

Type de montage

Version de raccordement

Circuit de sortie

Classe de protection/Autorisations

Température de fonctionnement

Propriétés spéciale

영상 상품명 Product group Housing Sensing distance max. Features Availability
IR06.P02F-F40.NC1Z.7SCV

제품번호: 11119425

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR06.P02F-F40.NO1Z.7SCV

제품번호: 11119423

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR06.P02F-F40.PC1Z.7SCV

제품번호: 11119424

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR06.P02F-F40.PO1Z.7SCV

제품번호: 11119422

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR06.P02F-F46.NC1Z.7SL

제품번호: 11119421

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR06.P02F-F46.NO1Z.7SL

제품번호: 11117732

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR06.P02F-F46.PC1Z.7SL

제품번호: 11119408

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR06.P02F-F46.PO1Z.7SL

제품번호: 11117730

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR08.P02F-F40.NC1Z.7SCV

제품번호: 11119431

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR08.P02F-F40.NO1Z.7SCV

제품번호: 11119429

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR08.P02F-F40.PC1Z.7SCV

제품번호: 11119430

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR08.P02F-F40.PO1Z.7SCV

제품번호: 11119428

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR08.P02F-F46.NC1Z.7SL

제품번호: 11119427

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR08.P02F-F46.NO1Z.7SL

제품번호: 11116607

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR08.P02F-F46.PC1Z.7SL

제품번호: 11119426

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR08.P02F-F46.PO1Z.7SL

제품번호: 11111235

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Factor 1
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR12.P04F-F40.NC1Z.7BCV

제품번호: 11119439

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 12 mm x 40 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR12.P04F-F40.NO1Z.7BCV

제품번호: 11119438

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 12 mm x 40 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR12.P04F-F40.PC1Z.7BCV

제품번호: 11119496

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 12 mm x 40 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR12.P04F-F40.PO1Z.7BCV

제품번호: 11119436

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 12 mm x 40 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR12.P04F-F50.NC1Z.7BO

제품번호: 11119435

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 12 mm x 50 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR12.P04F-F50.NO1Z.7BO

제품번호: 11116610

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 12 mm x 50 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR12.P04F-F50.PC1Z.7BO

제품번호: 11119433

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 12 mm x 50 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR12.P04F-F50.PO1Z.7BO

제품번호: 11111236

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 12 mm x 50 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR18.P06F-F50.NC1Z.7BCV

제품번호: 11119473

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 18 mm x 50 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR18.P06F-F50.NO1Z.7BCV

제품번호: 11119459

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 18 mm x 50 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR18.P06F-F50.PC1Z.7BCV

제품번호: 11119472

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 18 mm x 50 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 6 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR18.P06F-F50.PO1Z.7BCV

제품번호: 11119458

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 18 mm x 50 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 6 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR18.P06F-F60.NC1Z.7BO

제품번호: 11119457

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 18 mm x 60 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR18.P06F-F60.NO1Z.7BO

제품번호: 11117735

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Housing
  • 18 mm x 60 mm
  • metal
  • Factor 1
  • Flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로