• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

속성으로 필터링

Construction

Plage de détection

Dimension

Housing length

Version du boîtier

Type de montage

Version de raccordement

Circuit de sortie

Classe de protection/Autorisations

Température de fonctionnement

Propriétés spéciale

영상 상품명 Product group Housing Sensing distance max. Features Availability
IFRD 06N17T1/S35

제품번호: 10154706

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRD 06N37T1/S35

제품번호: 10154707

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRD 06P17T1/S35

제품번호: 10154704

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRD 06P37T1/S35

제품번호: 10154705

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRD 08N17T1/S35

제품번호: 10150427

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRD 08N37T1/S35

제품번호: 10150428

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRD 08P17T1/S35

제품번호: 10149184

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRD 08P37T1/S35

제품번호: 10149271

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRD 12N17T3/S14

제품번호: 10149269

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRD 12N37T3/S14

제품번호: 10149270

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRD 12P17T3/S14

제품번호: 10149185

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRD 12P37T3/S14

제품번호: 10149268

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRD 18N17T3/S14

제품번호: 10150450

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRD 18N37T3/S14

제품번호: 10150610

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
배달 시간
요청 시
문의
IFRH 08P1501/L

제품번호: 10164659

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 1,5 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
배달 시간
요청 시
문의
IFRH 08P3501/L

제품번호: 11002702

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 1,5 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
배달 시간
요청 시
문의
IFRH 12P1501/L

제품번호: 10139768

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 30 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
배달 시간
요청 시
문의
IFRH 12P3501/L

제품번호: 10143039

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 30 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
배달 시간
요청 시
문의
IFRH 18P1501/L

제품번호: 10143354

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 18 mm x 71 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 5 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
배달 시간
요청 시
문의
IFRH 18P3501/L

제품번호: 10153535

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 18 mm x 71 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 5 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
배달 시간
요청 시
문의
IFRM 06N1707

제품번호: 10230295

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 6,5 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
배달 시간
요청 시
문의
IFRM 06P1707

제품번호: 10229690

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 6,5 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
배달 시간
요청 시
문의
IFRM 06X9503

제품번호: 10234869

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 6,5 mm x 25 mm
  • metal
  • Flush
Sensing distance max.
  • 1,5 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IFRM 06X9503/P

제품번호: 10243546

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 6,5 mm x 25 mm
  • metal
  • Flush
Sensing distance max.
  • 1,5 mm
Features
  • NAMUR
  • Cable PUR 5 x 0,14, 2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IFRM 08N1707

제품번호: 10227109

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
배달 시간
요청 시
문의
IFRM 08P1707

제품번호: 10218950

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
배달 시간
요청 시
문의
IFRM 08P17T4

제품번호: 10159049

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 50 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
배달 시간
요청 시
문의
IFRM 08P3707

제품번호: 10156380

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
배달 시간
요청 시
문의
IFRM 08X9103

제품번호: 10235292

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 8 mm x 27 mm
  • metal
  • Non-flush
Sensing distance max.
  • 2 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IFRM 08X9501/S35

제품번호: 10126466

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 8 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,5 mm
Features
  • NAMUR
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로