• 영상
  • 상품명
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Output stages
  • Interface

속성으로 필터링

Points par tour

Number of turns

Output stages

Interface

영상 상품명 Shaft type Steps per revolution Number of revolutions Output stages Interface
MAGRES EAM360-K - CANopen® Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Output stages
  • CAN-Bus, LV (3.3 V) compatible ISO 11898
  • Incremental: linedriver RS422 or push-pull (option)
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
문의
MAGRES EAM360R-K - CANopen®/SAE J1939 Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Output stages
  • CAN-Bus, LV (3.3 V) compatible ISO 11898
Interface
  • CANopen®
  • SAE J1939
문의
MAGRES EAM360-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Output stages
  • SSI data: Linedriver RS422
  • Incremental: linedriver RS422 or push-pull (option)
Interface
  • SSI
  • SSI + incremental
문의
MAGRES EAM360R-K - Analog Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로