Dane techniczne
Voltage supply
  • 100...240 VAC ±10 % (50/60 Hz)
Power consumption
  • 4 VA per digit
Display
  • LED, 7-segment display
Display color
  • 1 color - red
Number of digits
  • 4-digits
Digit height
  • 180 mm
Display refresh
  • 250 ms
Function
  • Digital display
  • Hour counter
Data memory
  • >10 years in EEPROM
Standard DIN EN 61010‑1
  • Protection class II
  • Overvoltage category II
  • Pollution degree 2
Emitted interference
  • EN 61000-6-3
Interference immunity
  • EN 61000-6-2
Ambient temperature
  • -20...+60 °C
Storage temperature
  • -10...+60 °C
Relative humidity
  • 95 % non-condensing
Core cross-section
  • 1.5 mm²
Protection EN 60529
  • IP 41
  • IP 54
  • IP 65
Operation / keypad
  • 3 short-stroke keys on lower side
Housing type
  • Surface mount housing with mounting bracket
Housing colour
  • Black
Mounting type
  • Surface mount housing
  • Wall mount with mounting angle
Material
  • Housing: aluminium

Pliki do pobrania
Data sheet
Operating Manual

Na szczyt