Dane techniczne
Measuring principle
  • Air and gas bubble detection based on DC value
Media characteristics
  • DC > 1,5
Step response time
  • < 150 ms
Flow velocity
  • > 0,1 m/s
Conductivity
  • < 20 mS/cm
IO-Link version
  • 1.1
IO-Link port type
  • Class A
Baud rate
  • 38,4 kbaud (COM2)
Cycle time
  • ≥ 6,4 ms
SIO-mode
  • Yes
Wetted parts material
  • PEEK Natura
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
  • Ra ≤ 0.4 µm, optional
Output type
  • PNP
  • NPN
  • Digital (push-pull)
Switching logic
  • Normally open (NO)
  • Normally closed (NC)
  • Active high
  • Active low
EMC
  • EN 61326-1
Hygiene
  • FDA (21 CFR 177.2415)
  • 3-A (74-07)
  • EHEDG EL Class I
Safety
  • cULus listed, E365692

Pliki do pobrania
Data sheet
Quickstart
Software Manual
Certificates / approvals
Technical Reports / White Paper
Software
3D CAD / CAE

Rysunki
Drawings
The selected altAttribute does not exist!

Connector M12-A, 4-pin, stainless steel (with LED), KingCrown

(png | 27 KB)
The selected altAttribute does not exist!

Connector M12-A, 4-pin, stainless steel (without LED)

(png | 16 KB)
The selected altAttribute does not exist!

G 1/2 A hygienic (BCID: A03)

(png | 40 KB)

Akcesoria
Programming tool
The selected altAttribute does not exist! USB-C IO-Link Master

Nr artykułu: 11234828

  • Enables fast and easy connection of IO-Link devices to the PC and the Baumer Sensor Suite.
  • Compact IO-Link Master perfectly suited for testing and selection of IO-Link devices.
  • Future-oriented data interface and power supply via USB-C.
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP20

Nr artykułu: 11215448

  • For the control cabinet with IP20
  • 8 ports for integrating the sensors for IO-Link communication or digital I/O
  • 2 EtherNet/IP interfaces
  • Supports Modbus TCP and OPC UA
     
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP67

Nr artykułu: 11215460

  • Field device with IP67
  • 8 ports for integrating the sensors for IO-Link communication or digital I/O
  • 2 EtherNet/IP interfaces
  • Supports Modbus TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP20

Nr artykułu: 11215445

  • Suitable for control cabinet thanks to IP20
  • 8 flexibly assignable ports enable various control concepts
  • Interface diversity with 2x PROFINET, Modbus TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP67

Nr artykułu: 11215447

  • Suitable for field use with IP67
  • 8 flexibly assignable ports enable various control concepts
  • Interface diversity with 2x PROFINET, Modbus TCP and OPC UA
Peripherals – SensControl  – Wireless IO-Link master and app – Wireless IO-Link master SensControl
Wireless IO-Link Master

Nr artykułu: 11214576

  • Integration of IO-Link sensors via USB
  • Including power supply (EU, KOR, USA, AUS, UK) and USB cable
Accessories
Hygienic adapters – ZPH1-32D3 ZPH1-32D3

Nr artykułu: 11188295

  • BHC 3A DN 38
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG

Hygienic adapters – ZPH3-324E ZPH3-324E

Nr artykułu: 11190729

  • Varivent® DN 32 … 125; 1 1/2" … 6" (Type N), Ø 68
  • AISI 316L (1.4404)
  • 10 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-344F ZPH3-344F

Nr artykułu: 11190728

  • Varivent® DN 25; 1" (Type F), Ø 50
  • AISI 316L (1.4435 BN2)
  • 10 bar
  • EHEDG
  • 3-A

Hygienic weld-in sleeves – ZPW2-324 ZPW2-324

Nr artykułu: 10296300

  • Welding connection Ø 35 x 34
  • AISI 316L (1.4404)
  • 40 bar

Hygienic weld-in sleeves – ZPW3-321 ZPW3-321

Nr artykułu: 11190740

  • Welding connection Ø 30 x 34
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic weld-in sleeves – ZPW3-322 ZPW3-322

Nr artykułu: 11190741

  • Welding connection Ø 45 x 34
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic weld-in sleeves – ZPW2-326 ZPW3-326

Nr artykułu: 11218423

  • Welding connection DN 25 … 50, Ø 29 x 36.5
  • AISI 316L (1.4404)
  • 40 bar
  • 3-A

Hygienic weld-in sleeves – ZPW2-327 ZPW3-327

Nr artykułu: 11218428

  • Welding connection DN 65 … 150, Ø 30 x 36.5
  • AISI 316L (1.4404)
  • 40 bar
  • 3-A

Blind plugs – ZPX5-32 ZPX5-32

Nr artykułu: 10296329

  • G 1/2 A hygienic
  • AISI 316L (1.4404)
  • 100 bar

Welding mandrels – ZPX6-36 ZPX6-36

Nr artykułu: 11122967

  • G 1/2 A hygienic
  • Brass
  • 40 bar

ESG 34AY0200
Connector M12, 4 pin, straight, 2 m, V4A-PP

Nr artykułu: 11166444

  • Connecting cable for Connector type M12
  • 2 m
  • Unshielded
  • Food & Beverage

ESG 34AY0500
Connector M12, 4 pin, straight, 5 m, V4A-PP

Nr artykułu: 11166445

  • Connecting cable for Connector type M12
  • 5 m
  • Unshielded
  • Food & Beverage

ESG 34AY1000
Connector M12, 4 pin, straight, 10 m, V4A-PP

Nr artykułu: 11166446

  • Connecting cable for Connector type M12
  • 10 m
  • Unshielded
  • Food & Beverage

ESG 34AY2500
Connector M12, 4 pin, straight, 25 m, V4A-PP

Nr artykułu: 11166447

  • Connecting cable for Connector type M12
  • 25 m
  • Unshielded
  • Food & Beverage

ESW 33AY0200
Connector M12, 4 pin, angular, 2 m, V4A-PP

Nr artykułu: 11166448

  • Connecting cable for Connector type M12
  • 2 m
  • Unshielded
  • Food & Beverage

ESW 33AY0500
Connector M12, 4 pin, angular, 5 m, V4A-PP

Nr artykułu: 11166449

  • Connecting cable for Connector type M12
  • 5 m
  • Unshielded
  • Food & Beverage

ESW 33AY1000
Connector M12, 4 pin, angular, 10 m, V4A-PP

Nr artykułu: 11166450

  • Connecting cable for Connector type M12
  • 10 m
  • Unshielded
  • Food & Beverage

ESW 33AY2500
Connector M12, 4 pin, angular, 25 m, V4A-PP

Nr artykułu: 11166451

  • Connecting cable for Connector type M12
  • 25 m
  • Unshielded
  • Food & Beverage

ESG 34AH0200
Connector M12, 4 pin, straight, 2 m

Nr artykułu: 10132540

  • Connecting cable for Connector type M12
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 34AH0500
Connector M12, 4 pin, straight, 5 m

Nr artykułu: 10132548

  • Connecting cable for Connector type M12
  • 5 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 34AH1000
Connector M12, 4 pin, straight, 10 m

Nr artykułu: 10132549

  • Connecting cable for Connector type M12
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 33AH0200
Connector M12, 4 pin, angular, 2 m

Nr artykułu: 10127803

  • Connecting cable for Connector type M12
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 33AH0500
Connector M12, 4 pin, angular, 5 m

Nr artykułu: 10127804

  • Connecting cable for Connector type M12
  • 5 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 33AH1000
Connector M12, 4 pin, angular, 10 m

Nr artykułu: 10127805

  • Connecting cable for Connector type M12
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 34AH0200G
Connector M12, 4 pin, straight, 2 m, shielded

Nr artykułu: 11046262

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers

ESG 34AH0500G
Connector M12, 4 pin, straight, 5 m, shielded

Nr artykułu: 11046263

  • Connecting cable for Connector type M12
  • 5 m
  • Shielded
  • Suitable for flexible cable carriers

ESG 34AH1000G
Connector M12, 4 pin, straight, 10 m, shielded

Nr artykułu: 10125473

  • Connecting cable for Connector type M12
  • 10 m
  • Shielded
  • Suitable for flexible cable carriers

ESW 33AH0200G
Connector M12, 4 pin, angular, 2 m, shielded

Nr artykułu: 11046259

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers

ESW 33AH0500G
Connector M12, 4 pin, angular, 5 m, shielded

Nr artykułu: 11046260

  • Connecting cable for Connector type M12
  • 5 m
  • Shielded
  • Suitable for flexible cable carriers

ESW 33AH1000G
Connector M12, 4 pin, angular, 10 m, shielded

Nr artykułu: 10126464

  • Connecting cable for Connector type M12
  • 10 m
  • Shielded
  • Suitable for flexible cable carriers

ES 18A PG7
Connector M12, 4 pin, straight

Nr artykułu: 10214558

  • Connector not pre-assembled for Connector type M12
  • Unshielded

ES 14A PG7
Connector M12, 4 pin, angular

Nr artykułu: 10255464

  • Connector not pre-assembled for Connector type M12
  • Unshielded


Na szczyt