• Obraz
  • Nazwa produktu
  • Measurement technology
  • Function
  • Features
Point level detection
Zresetuj filtr

Filtruj według atrybutów

Measurement technology

Function

Compliance and approvals

Obraz Nazwa produktu Measurement technology Function Features
U300.P50-GP1J.72N

Nr artykułu: 11219506

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Dowiadywać się
U300.P50-GP2J.72N

Nr artykułu: 11219504

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Dowiadywać się
U300.R50-GP1J.72N

Nr artykułu: 11219508

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Dowiadywać się
U500.PA0.2-GP1J.72F

Nr artykułu: 11200632

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Dowiadywać się
U500.PA0.2-GP2J.72F

Nr artykułu: 11200633

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Dowiadywać się
UR18.PA0.2-GP1J.9SF

Nr artykułu: 11200644

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Dowiadywać się
UR18.PA0.2-GP2J.9SF

Nr artykułu: 11200645

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Dowiadywać się
CleverLevel LBFH Measurement technology
  • CleverLevel level switches (Frequency Sweep)
Function
  • Point level detection
Features
  • hygienic design
  • IO-Link
  • two switching outputs
  • qTeach
  • multicolor LED
  • ATEX
Dowiadywać się
CleverLevel LBFI Measurement technology
  • CleverLevel level switches (Frequency Sweep)
Function
  • Point level detection
Features
  • standard connections
  • IO-Link
  • two switching outputs
  • qTeach
  • multicolor LED
  • ATEX
Dowiadywać się
CleverLevel LBFS Measurement technology
  • CleverLevel level switches (Frequency Sweep)
Function
  • Point level detection
Features
  • universal use
  • sliding connection
  • high process temperatures
  • unicolor LED
  • ATEX
Dowiadywać się
CleverLevel LFFS Measurement technology
  • CleverLevel level switches (Frequency Sweep)
Function
  • Point level detection
Features
  • hygienic design
  • connection head with crown of LED
  • sliding connection
  • high process temperatures
  • ATEX
Dowiadywać się
CleverLevel PL20H - Adaptive trigger Measurement technology
  • CleverLevel level switches (Frequency Sweep)
Function
  • Point level detection
Features
  • hygienic design
  • IO-Link
  • two switching outputs
  • qTeach
  • multicolor LED
Dowiadywać się
CleverLevel PL20S - Adaptive trigger Measurement technology
  • CleverLevel level switches (Frequency Sweep)
Function
  • Point level detection
Features
  • standard connections
  • IO-Link
  • two switching outputs
  • qTeach
  • multicolor LED
Dowiadywać się
CFAK 12N1103

Nr artykułu: 10164642

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN normalnie otwarty (NO)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Dowiadywać się
CFAK 12N1140/KS35L

Nr artykułu: 11039126

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN normalnie otwarty (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Dowiadywać się
CFAK 12N1140/L

Nr artykułu: 11039124

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN normalnie otwarty (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Dowiadywać się
CFAK 12N3103

Nr artykułu: 11001685

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN normalnie zamknięty (NC)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Dowiadywać się
CFAK 12N3140/KS35L

Nr artykułu: 11045948

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN normalnie zamknięty (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Dowiadywać się
CFAK 12N3140/L

Nr artykułu: 11045947

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN normalnie zamknięty (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Dowiadywać się
CFAK 12P1103

Nr artykułu: 10129050

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP normalnie otwarty (NO)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Dowiadywać się
CFAK 12P1140/KS35L

Nr artykułu: 11017112

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP normalnie otwarty (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Dowiadywać się
CFAK 12P1140/L

Nr artykułu: 11017111

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP normalnie otwarty (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Dowiadywać się
CFAK 12P3103

Nr artykułu: 10164795

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP normalnie zamknięty (NC)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Dowiadywać się
CFAK 12P3140/KS35L

Nr artykułu: 11045946

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP normalnie zamknięty (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Dowiadywać się
CFAK 12P3140/L

Nr artykułu: 11045945

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP normalnie zamknięty (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Dowiadywać się
CFAK 18N1100

Nr artykułu: 11001673

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN normalnie otwarty (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Dowiadywać się
CFAK 18N1200

Nr artykułu: 11001668

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN normalnie otwarty (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Dowiadywać się
CFAK 18N3100

Nr artykułu: 11001674

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN normalnie zamknięty (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Dowiadywać się
CFAK 18N3200

Nr artykułu: 11001669

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN normalnie zamknięty (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Dowiadywać się
CFAK 18P1100

Nr artykułu: 10165163

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP normalnie otwarty (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Dowiadywać się

czy nie znalazłaś tego, czego szukałaś?

Na szczyt