• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Product group

Sensing distance max.

Housing

Output circuit/interface

Housing version

Connection types

Temperatura pracy

Adjustability

Image Product name Product group Housing Scanning range Sd Features
UNDK 20I6903/S35A

Article no.: 10159512

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20I6912/S35A

Article no.: 10155042

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20I6914/S35A

Article no.: 10147619

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Current output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20N6903/S35A

Article no.: 10159515

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20N6912/S35A

Article no.: 10157539

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 40 … 400 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20N6914/S35A

Article no.: 10144966

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20N7903/S35A

Article no.: 10159516

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20N7912/S35A

Article no.: 10158526

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 40 … 400 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20N7914/S35A

Article no.: 10150076

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20P6903/S35A

Article no.: 10159513

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20P6912/S35A

Article no.: 10155032

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 40 … 400 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20P6914/S35A

Article no.: 10141538

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20P7803/S35A

Article no.: 10166946

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20P7912/S35A

Article no.: 10156743

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 40 … 400 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20P7914/S35A

Article no.: 10142491

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20U6903/S35A

Article no.: 10158275

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20U6912/S35A

Article no.: 10154281

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20U6914/S35A

Article no.: 10146711

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 30I6103

Article no.: 10130826

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 30I6103/S14

Article no.: 10129046

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 30I6104/S14

Article no.: 10150852

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 200 … 2000 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 30I6112

Article no.: 10139575

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 30I6112/S14

Article no.: 10129045

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 30I6113

Article no.: 10139589

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 30 … 250 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 30I6113/S14

Article no.: 10128238

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 30 … 250 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 30N1703

Article no.: 10233438

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 30N1703/S14

Article no.: 10232783

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 30N1712

Article no.: 10233660

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire
UNDK 30N1712/S14

Article no.: 10232773

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UNDK 30N1713

Article no.: 10123577

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 30 … 250 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top