|
|
CombiPress PFMN
|
FS-Range
- Lowest (up to 2 bar)
- Low (up to 10 bar)
- Medium (up to 40 bar)
- High (up to 400 bar)
- Minimal (up to 500 mbar)
|
Initial accuracy
- ≤ 0.1 % FS
- ≤ 0.5 - 0.7 % FS
|
Temperature stability
- highest stability (till 0.1 % FS / 10 K)
|
|
|
|
|
|
PBMH
|
FS-Range
- Lowest (up to 2 bar)
- Low (up to 10 bar)
- Medium (up to 40 bar)
- Minimal (up to 500 mbar)
|
Initial accuracy
- ≤ 0.1 % FS
- ≤ 0.25 - 0.3 % FS
|
Temperature stability
- highest stability (till 0.1 % FS / 10 K)
|
|
|
|
|
|
PBMH autoclavable
|
FS-Range
- Lowest (up to 2 bar)
- Low (up to 10 bar)
- Medium (up to 40 bar)
- Minimal (up to 500 mbar)
|
Initial accuracy
- ≤ 0.1 % FS
- ≤ 0.25 - 0.3 % FS
|
Temperature stability
- highest stability (till 0.1 % FS / 10 K)
|
|
|
|
|
|
PBMN flush
|
FS-Range
- Lowest (up to 2 bar)
- Low (up to 10 bar)
- Medium (up to 40 bar)
- High (up to 600 bar)
- Minimal (up to 500 mbar)
|
Initial accuracy
- ≤ 0.1 % FS
- ≤ 0.25 - 0.3 % FS
- ≤ 0.5 - 0.7 % FS
|
Temperature stability
- highest stability (till 0.1 % FS / 10 K)
|
|
|
|