• Obraz
  • Nazwa produktu
  • FS-Range
  • Initial accuracy
  • Temperature stability
7-segment indication
Zresetuj filtr

Filtruj według atrybutów

Process connection

Compliance and approvals

Applications

FS-Range

Initial accuracy

Pressure cell

Temperature stability

Rise time (10 … 90 %)

Maximum Media temperature

Max. turndown ratio

Switching output

Display

Absoulte pressure measurement

Obraz Nazwa produktu FS-Range Initial accuracy Temperature stability
YTED hygienic FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
Initial accuracy
  • 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
Dowiadywać się
TED hygienic FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 600 bar)
Initial accuracy
  • 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
Dowiadywać się
YTED FS-Range
  • Low (up to 10 bar)
  • Lowest (up to 2 bar)
  • Medium (up to 40 bar)
  • High (up to 600 bar)
Initial accuracy
  • 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
Dowiadywać się
TED FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 600 bar)
Initial accuracy
  • 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
Dowiadywać się

czy nie znalazłaś tego, czego szukałaś?

Na szczyt