• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Product group

Portée max.

Boîtier

Housing version

Connection types

Output circuit

Particular characteristics

Operating temperature

Adjustability

Image Product name Product group Housing Scanning range Sd Features
UNAM 12N8910/S14OD

Article no.: 11053883

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12P8910/S14O

Article no.: 11053880

Product group
  • Ultrasonic proximity sensors
  • high speed
Housing
  • 12 mm x 70 mm
  • metal
  • Highspeed
Scanning range Sd
  • 10 … 70 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12P8910/S14OD

Article no.: 11053882

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
URAM 12N8910/S14O

Article no.: 11053885

Product group
  • Ultrasonic retro-reflective sensors
  • high speed
Housing
  • 12 mm x 70 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 70 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
URAM 12N8910/S14OD

Article no.: 11053887

Product group
  • Ultrasonic retro-reflective sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
URAM 12P8910/S14O

Article no.: 11053884

Product group
  • Ultrasonic retro-reflective sensors
  • high speed
Housing
  • 12 mm x 70 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 70 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
URAM 12P8910/S14OD

Article no.: 11053886

Product group
  • Ultrasonic retro-reflective sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top