• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Product group

Portée max.

Boîtier

Housing version

Connection types

Output circuit

Particular characteristics

Operating temperature

Adjustability

Image Product name Product group Housing Scanning range Sd Features
UNAM 12N1914/S14D

Article no.: 10158649

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
Scanning range Sd
  • 5 … 70 mm
Features
  • NPN make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
Inquire
UNAM 12N8910/S14OD

Article no.: 11053883

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12P1914/S14D

Article no.: 10145833

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
Scanning range Sd
  • 5 … 70 mm
Features
  • PNP make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
Inquire
UNAM 12P8910/S14OD

Article no.: 11053882

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNCK 09G8914/D1

Article no.: 11007884

Product group
  • Ultrasonic proximity sensors
Housing
  • 8.6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Push-pull
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNCK 09G8914/KS35AD1

Article no.: 11007885

Product group
  • Ultrasonic proximity sensors
Housing
  • 8.6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire
UNDK 09G8914/D1

Article no.: 11007886

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Push-pull
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
URAM 12N8910/S14OD

Article no.: 11053887

Product group
  • Ultrasonic retro-reflective sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top