• Obraz
  • Nazwa produktu
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

Filtruj według atrybutów

Solid shaft

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Approvals

Obraz Nazwa produktu Size (flange) Shaft type Steps per revolution Number of revolutions Interface
HMG10-B - CANopen® Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • CANopen®
Dowiadywać się
HMG10-B - DeviceNet Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • DeviceNet
Dowiadywać się
HMG10-B - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Dowiadywać się
HMG10-B - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Dowiadywać się
HMG10-B - Profibus DP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • Profibus-DPV0/V2
Dowiadywać się
HMG10-B - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Dowiadywać się
HMG10-B - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Dowiadywać się
HMG10-T - CANopen® Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • CANopen®
Dowiadywać się
HMG10-T - DeviceNet Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • DeviceNet
Dowiadywać się
HMG10-T - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Dowiadywać się
HMG10-T - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Dowiadywać się
HMG10-T - Profibus DP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • Profibus-DPV0/V2
Dowiadywać się
HMG10-T - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Dowiadywać się
HMG10-T - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Dowiadywać się
PMG10 - CANopen® Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • CANopen®
Dowiadywać się
PMG10 - DeviceNet Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • DeviceNet
Dowiadywać się
PMG10 - EtherCAT Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Dowiadywać się
PMG10 - EtherNet/IP Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Dowiadywać się
PMG10 - Profibus DP Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • Profibus-DPV0/V2
Dowiadywać się
PMG10 - PROFINET Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Dowiadywać się
PMG10 - SSI Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Dowiadywać się

czy nie znalazłaś tego, czego szukałaś?

Na szczyt