|
|
MAGRES EAM360-K - CANopen®
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per turn
|
|
|
Interface
|
Connection
- Flange connector M12, 5-pin
- Flange connector M12, 8-pin
- Cavo 2 m
|
|
|
|
|
|
MAGRES EAM360R-K - CANopen®/SAE J1939
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per turn
|
|
|
Interface
|
Connection
- Flange connector M12, 5-pin
- Cavo 2 m
|
|
|
|
|
|
MAGRES EAM580-K - CANopen®
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per turn
|
|
|
Interface
|
Connection
- Flange connector M12, 5-pin
- Flange connector M12, 8-pin
- Cavo 2 m
|
|
|
|
|
|
MAGRES EAM580R-K - CANopen®/SAE J1939
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per turn
|
|
|
Interface
|
Connection
- Flange connector M12, 5-pin
- Cavo 2 m
|
|
|
|
|
|
EAM500R-K - CANopen®
|
Shaft type
- ø6 mm (magnet rotor bore)
- M7 screw
|
Steps per turn
|
|
|
Interface
|
Connection
- Cable 0.3 m
- Cable 0.3 m with connector M12
|
|
|
|