• Image
  • Product name
  • Shaft type
  • Pulses per revolution
  • Sinewave cycles per revolution
  • Connection

Filter by attributes

Pulses/waves per revolution

Output stages

Interface

Protection EN 60529

Approvals

Option

Image Product name Shaft type Pulses per revolution Sinewave cycles per revolution Connection
MIR10 Shaft type
  • ø6...43.5 mm (through hollow shaft)
Pulses per revolution
  • 320 … 4096
Connection
  • Cavo 2 m
  • Cable 0.3 m with connector M12
Inquire
EB200E.IR-FN.8L2C2.008L

Article no.: 11705003

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Connection
  • Cavo 2 m
Inquire
EB200E.IR-FN.8L2C4.008L

Article no.: 11705661

Tipo di albero
  • ø8...48 mm (through hollow shaft)
Impulsi per giro
  • 64 … 1024
  • 32 … 512
Allacciamento
  • Cable 4 m
Inquire
EB200E.IR-FN.8L2C5.008L

Article no.: 11705077

Tipo di albero
  • ø8...48 mm (through hollow shaft)
Impulsi per giro
  • 64 … 1024
  • 32 … 512
Allacciamento
  • Cable 5 m
Inquire
EB200E.IR-FN.8L2GN.008L

Article no.: 11705449

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Connection
  • Flylead connector M12, 4-pin, length 300 mm
Inquire
ITD49H00 - Rectangular signal Shaft type
  • ø8...28 mm (through hollow shaft)
Pulses per revolution
  • 64 … 2048
Connection
  • Cable 1 m
Inquire
ITD49H00 - Sine signal Shaft type
  • ø8...28 mm (through hollow shaft)
Sinewave cycles per revolution
  • 64
Connection
  • Cable 1 m
Inquire
ITD69H00 - Rectangular signal Type d’axe
  • ø40...68 mm (traversant)
Impulsions par tour
  • 128 … 4096
Raccordement
  • Câble 1 m
Inquire
ITD69H00 - Sorties Sinus Type d’axe
  • ø40...68 mm (traversant)
Périodes par tour
  • 128
Raccordement
  • Câble 1 m
Inquire
ITD69H02 - Signaux carrés Type d’axe
  • ø40...68 mm (traversant)
Impulsions par tour
  • 128 … 4096
Raccordement
  • Câble 1 m
Inquire
ITD69H02 - Sorties Sinus Type d’axe
  • ø40...68 mm (traversant)
Périodes par tour
  • 128
Raccordement
  • Câble 1 m
Inquire
ITD89H00 - Signaux carrés Type d’axe
  • ø70...140 mm (traversant)
Impulsions par tour
  • 256 … 8192
Raccordement
  • Câble 1 m
Inquire
ITD89H00 - Sorties Sinus Shaft type
  • ø70...140 mm (through hollow shaft)
Sinewave cycles per revolution
  • 256
Connection
  • Cable 1 m
Inquire

Did not find what you were looking for?

To the top