|
|
optoTurn EAL580-B - PROFINET
|
Size (flange)
|
Shaft type
- ø10...15 mm (blind hollow shaft)
|
Steps per revolution
- ≤262144 / 18 bit (adjustable)
|
Number of revolutions
- ≤65536 / 16 bit (adjustable)
|
Interface
|
|
|
|
|
|
optoTurn EAL580-SC - PROFINET
|
Size (flange)
|
Shaft type
- ø10 x 20 mm, solid shaft with flat
|
Steps per revolution
- ≤262144 / 18 bit (adjustable)
|
Number of revolutions
- ≤65536 / 16 bit (adjustable)
|
Interface
|
|
|
|
|
|
optoTurn EAL580-SV - PROFINET
|
Size (flange)
|
Shaft type
- ø6 x 10 mm, solid shaft with flat
|
Steps per revolution
- ≤262144 / 18 bit (adjustable)
|
Number of revolutions
- ≤65536 / 16 bit (adjustable)
|
Interface
|
|
|
|
|
|
optoTurn EAL580-T - PROFINET
|
Size (flange)
|
Shaft type
- ø10...14 mm (through hollow shaft)
|
Steps per revolution
- ≤262144 / 18 bit (adjustable)
|
Number of revolutions
- ≤65536 / 16 bit (adjustable)
|
Interface
|
|
|
|
|
|
MAGRES EAM580-B - PROFINET
|
Size (flange)
|
Shaft type
- ø10...15 mm (blind hollow shaft)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-K - PROFINET
|
Size (flange)
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-SC - PROFINET
|
Size (flange)
|
Shaft type
- ø10 x 20 mm, solid shaft with flat
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-SY - PROFINET
|
Size (flange)
|
Shaft type
- ø6 x 10 mm, solid shaft with flat
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
HMG10-B - PROFINET
|
Size (flange)
|
Shaft type
- ø16...20 mm (blind hollow shaft)
- ø17 mm (cone shaft 1:10)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
HMG10-T - PROFINET
|
Size (flange)
|
Shaft type
- ø16...20 mm (through hollow shaft)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
HMG10P-B - PROFINET
|
Size (flange)
|
Shaft type
- ø16...20 mm (blind hollow shaft)
- ø17 mm (cone shaft 1:10)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
HMG10P-T - PROFINET
|
Size (flange)
|
Shaft type
- ø16...20 mm (through hollow shaft)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
PMG10 - PROFINET
|
Size (flange)
|
Shaft type
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
PMG10P - PROFINET
|
Size (flange)
|
Shaft type
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|