• Image
  • Nom de produit
  • Taille (bride)
  • Type d’axe
  • Nombre de pas par tour
  • Nombre de tours
  • Interface

Filtrer les résultats

Model

Function

Size (flange)

Sensing method

Solid shaft

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Protection EN 60529

Approvals

Option

Image Nom de produit Taille (bride) Type d’axe Nombre de pas par tour Nombre de tours Interface
optoTurn EAL580-B - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
Renseigner
optoTurn EAL580-B - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
Renseigner
optoTurn EAL580-B - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
Renseigner
optoTurn EAL580-SC - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
Renseigner
optoTurn EAL580-SC - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
Renseigner
optoTurn EAL580-SC - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
Renseigner
optoTurn EAL580-SV - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
Renseigner
optoTurn EAL580-SV - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
Renseigner
optoTurn EAL580-SV - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
Renseigner
optoTurn EAL580-T - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
Renseigner
optoTurn EAL580-T - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
Renseigner
optoTurn EAL580-T - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
Renseigner
MAGRES EAM360-B - CANopen® Size (flange)
  • ø36 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Renseigner
MAGRES EAM360-S - CANopen® Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Renseigner
MAGRES EAM360R-B - CANopen®/SAE J1939 Size (flange)
  • ø36 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Renseigner
MAGRES EAM360R-S - CANopen®/SAE J1939 Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Renseigner
MAGRES EAM580-B - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Renseigner
MAGRES EAM580-B - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherCAT
Renseigner
MAGRES EAM580-B - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherNet/IP
Renseigner
MAGRES EAM580-B - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • PROFINET IO
Renseigner
MAGRES EAM580-SC - CANopen® Taille (bride)
  • ø58 mm
Type d’axe
  • ø10 x 20 mm, axe avec méplat
Nombre de pas par tour
  • ≤16384 / 14 bit
Nombre de tours
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Renseigner
MAGRES EAM580-SC - EtherCAT Taille (bride)
  • ø58 mm
Type d’axe
  • ø10 x 20 mm, axe avec méplat
Nombre de pas par tour
  • ≤16384 / 14 bits
Nombre de tours
  • ≤65536 / 16 bits
Interface
  • EtherCAT
Renseigner
MAGRES EAM580-SC - EtherNet/IP Taille (bride)
  • ø58 mm
Type d’axe
  • ø10 x 20 mm, axe avec méplat
Nombre de pas par tour
  • ≤16384 / 14 bits
Nombre de tours
  • ≤65536 / 16 bits
Interface
  • EtherNet/IP
Renseigner
MAGRES EAM580-SC - PROFINET Taille (bride)
  • ø58 mm
Type d’axe
  • ø10 x 20 mm, axe avec méplat
Nombre de pas par tour
  • ≤16384 / 14 bits
Nombre de tours
  • ≤65536 / 16 bits
Interface
  • PROFINET IO
Renseigner
MAGRES EAM580-SY - CANopen® Taille (bride)
  • ø58 mm
Type d’axe
  • ø6 x 10 mm, axe avec méplat
Nombre de pas par tour
  • ≤16384 / 14 bits
Nombre de tours
  • ≤262144 / 18 bits
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incrémentales
Renseigner
MAGRES EAM580-SY - EtherCAT Taille (bride)
  • ø58 mm
Type d’axe
  • ø6 x 10 mm, axe avec méplat
Nombre de pas par tour
  • ≤16384 / 14 bits
Nombre de tours
  • ≤65536 / 16 bits
Interface
  • EtherCAT
Renseigner
MAGRES EAM580-SY - EtherNet/IP Taille (bride)
  • ø58 mm
Type d’axe
  • ø6 x 10 mm, axe avec méplat
Nombre de pas par tour
  • ≤16384 / 14 bits
Nombre de tours
  • ≤65536 / 16 bits
Interface
  • EtherNet/IP
Renseigner
MAGRES EAM580-SY - PROFINET Taille (bride)
  • ø58 mm
Type d’axe
  • ø6 x 10 mm, axe avec méplat
Nombre de pas par tour
  • ≤16384 / 14 bits
Nombre de tours
  • ≤65536 / 16 bits
Interface
  • PROFINET IO
Renseigner
MAGRES redundant EAM580R-B - CANopen® Taille (bride)
  • ø58 mm
Type d’axe
  • ø10...15 mm (non traversant)
Nombre de pas par tour
  • ≤16384 / 14 bits
Nombre de tours
  • ≤262144 / 18 bits
Interface
  • CANopen®
Renseigner
MAGRES EAM580R-B - CANopen®/SAE J1939 Taille (bride)
  • ø58 mm
Type d’axe
  • ø10...15 mm (non traversant)
Nombre de pas par tour
  • ≤16384 / 14 bits
Nombre de tours
  • ≤262144 / 18 bits
Interface
  • CANopen®
  • SAE J1939
Renseigner

Vous n'avez pas trouvé ce que vous cherchiez ?

Au sommet