|
|
FFPR-i100-W
Nr artykułu: 11086540
|
Overview
- flashable LED dark field illumination
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 100 mm
|
|
|
|
|
|
FLDL-i150x15-W
Nr artykułu: 11086539
|
Overview
- flashable LED bar light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 158 mm × 17 mm × 20 mm housing
|
|
|
|
|
|
FLDL-TP-Si36-W
Nr artykułu: 11086536
|
Overview
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 47 mm × 47 mm × 15 mm housing
|
|
|
|
|
|
FLDL-TP-Si85x77-W
Nr artykułu: 11086538
|
Overview
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 95 mm × 95 mm × 15 mm housing
|
|
|
|
|
|
FLFL-Si60-IR24
Nr artykułu: 11095910
|
Overview
- flashable LED back light
- NIR
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 94 mm × 94 mm × 10 mm housing
|
|
|
|
|
|
ZVI-ARCUSM_24VDC_WEIß_120°
Nr artykułu: 11130183
|
Overview
- flashable LED dark field illumination
- white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 120 mm
|
|
|
|
|
|
ZVI-FLDL-i86x15-W
Nr artykułu: 11197768
|
Overview
- flashable LED bar light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- dimensions: 18 mm × 95 mm × 20 mm housing
|
|
|
|
|
|
ZVI-HILIGHT120_24VDC_WEIß
Nr artykułu: 11130182
|
Overview
- flashable LED back light
- white
- diffuse
- radiation angle 120°
- diameter: 94 mm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 127 mm × 127 mm × 20 mm housing
|
|
|
|
|
|
ZVI-HILIGHT80_24VDC_WEIß
Nr artykułu: 11130181
|
Overview
- flashable LED back light
- white
- diffuse
- radiation angle 80°
- diameter: 94 mm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector
- dimensions: 87 mm × 87 mm × 20 mm housing
|
|
|
|
|
|
ZVI-RONDOLX_24VDC_IR850NM_120°
Nr artykułu: 11130150
|
Overview
- flashable LED ring light
- infrared (850 nm)
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
|
|
|
|
|
ZVI-RONDOLX_24VDC_IR850NM_50°
Nr artykułu: 11130176
|
Overview
- flashable LED ring light
- infrared (850 nm)
- radiation angle 50°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
|
|
|
|
|
ZVI-RONDOLX_24VDC_WEIß_120°
Nr artykułu: 11130179
|
Overview
- flashable LED ring light
- white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
|
|
|
|
|
ZVI-TOPLINED1_24VDC_ROT617NM_30°
Nr artykułu: 11130187
|
Overview
- flashable LED bar light
- red (617 nm)
- radiation angle 30°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 78 mm × 25 mm × 23 mm housing
|
|
|
|
|
|
ZVI-TOPLINED1_24VDC_SHWEIß_120°
Nr artykułu: 11130186
|
Overview
- flashable LED bar light
- SH white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 78 mm × 25 mm × 23 mm housing
|
|
|
|
|
|
ZVI-TOPLINED1_24VDC_WEIß_120°
Nr artykułu: 11130185
|
Overview
- flashable LED bar light
- white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 78 mm × 25 mm × 23 mm housing
|
|
|
|
|
|
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
Nr artykułu: 11701627
|
Overview
- flashable LED ring light
- white
- radiation angle 80°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 134 mm
- IP65 protection
|
|
|
|