|
|
Cable Mini CL SDR/SDR 5,0 m
Nr artykułu: 11077296
|
Overview
- Camera Link® interface cable
- SDR to SDR connector
- length 5,0 m
- up to 80MHz pixel clock
|
|
|
|
|
|
Kabel GigE RJ45s/RJ45, 5,0 m, chain
Nr artykułu: 11150185
|
Overview
- Gigabit Ethernet interface cable
- CAT6
- RJ45 (screw lock) to RJ45
- cable carrier compatible
- length 5,0 m
|
|
|
|
|
|
KSG U2/KSGU6GC0500G
Nr artykułu: 11702816
|
Overview
- USB 3.0 interface cable
- screw lock Micro-B connector to type A (optional screw lock) connector, both connectors with die-cast housing
- length 5.0 m
|
|
|
|
|
|
Shielded cable 4 wires, 5,0 m
Nr artykułu: 10170032
|
Overview
- shielded process interface cable (trigger and flash)
- M8/4-pin female connector to open wires
- cable carrier compatible
- length 5,0 m
|
|
|
|
|
|
Z-ESG 32DH0500G
Nr artykułu: 11098904
|
Overview
- shielded process interface and power cable for Baumer VisiLine® cameras
- M8/6-pin female connector to open wires
- cable carrier compatible
- length 5,0 m
|
|
|
|
|
|
Z-KSG 32SH0500G
Nr artykułu: 11105264
|
Overview
- shielded process interface cable for Baumer VisiLine® cameras
- M8/3-pin male connector to open wires
- cable carrier compatible
- length 5,0 m
|
|
|
|
|
|
Power Supply 24V/1.0A Int. DC Connector
Nr artykułu: 11079750
|
Overview
- power supply 24V/1,0A with adapters for EU, US, UK AU, KR
- in combination with "Cable power adapter M12/DC connector" (11048083) suitable for VCXG.I(.XT), VLXT, VAX and VeriSens
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP 5.0m, flex
Nr artykułu: 11195760
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 5,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°
Nr artykułu: 11195123
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
- cable carrier compatible
- suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
- length 5,0 m
|
|
|
|
|
|
ESG 34JP0500GS
Nr artykułu: 11195097
|
Overview
- shielded process interface cable
- M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 5,0 m
|
|
|
|
|
|
ESW 33JP0500GS
Nr artykułu: 11195094
|
Overview
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 5,0 m
|
|
|
|
|
|
KSG 34A/KSG45AR0500G/E
Nr artykułu: 11700905
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 10,0 m
- available
|
|
|
|